Accessory
FLOOR LOCK 210/250
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Overall height | 250 mm |
Overall weight | 1.68 KG |
Wheel
Wheel diameter | 160 mm |
---|
Fitting
Plate length | 140 mm |
---|---|
Plate width | 115 mm |
Plate hole length (Maximum) | 105 mm |
Plate hole width (Minimum) | 75 mm |
Plate hole width (Maximum) | 80 mm |
Plate hole diameter | 11 mm |