Bushing
Kunststoff Huelse R48-27,5 Ø18 innen
Downloads
CAD Service
There are currently no files available for this product
Core attributes
| Product name | Bushing |
|---|---|
| Product type | Accessory |
| Overall weight | 0.04 KG |
Performance
| Corrosion resistance |
|---|
Fitting
| Fitting type | Reducing bushing, square |
|---|---|
| Bolt diameter | 18 mm |
| Bolt length | 62 mm |