Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 200 mm diameter with a 50 mm wide polyurethane casted tread that delivers superior grip and durability. The wheel is constructed with an aluminium body and incorporates a precision ball bearing for smooth, reliable rotation, whilst the hub measures 60 mm in length and accommodates a 20 mm axle hole diameter. This wheel is rated for a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at 4 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP200x50-Ø20 HL60 super convex R25
EAN
4031582444674
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.46 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.