Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Ultratech Wheel features a 200 mm diameter with a 50 mm wide tread and 60 mm hub length, incorporating a 20 mm axle hole diameter for secure mounting. This aluminium-bodied wheel utilises casted Ultratech Polyurethane tread material and precision ball bearing technology for optimal performance. Load capacity specifications include 1600 kg static load capacity and dynamic load ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds. Applications encompass Airport Equipment, AMR Systems, Automated Shuttle Systems, Automotive OEM, Ceramic and Glass Manufacturers, Forklift Trucks, Production and Platform Trolleys, and AGV Systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ICP200x50-Ø20
EAN
4031582445183
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.3 kg
Product name
Ultratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Ultratech Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.