Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Ultratech plus wheel is a precision-engineered castor component manufactured from cast iron with a tread width of 50 mm composed of Ultratech Polyurethane, casted material. This wheel features a diameter of 200 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. The wheel is equipped with a precision ball bearing to ensure smooth rotation and extended operational life. It delivers a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, forklift trucks, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FCP200x50-Ø20 plus
EAN
4031582445206
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.3 kg
Product name
Ultratech plus
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.