Wheel 160 mm
Ultratech
EAN:
4031582445152
Product number:
FCP160x50-Ø20
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Ultratech wheel features a 160 mm diameter with a 50 mm wide tread made from ultratech polyurethane, casted, and incorporate...
Details
Custom or high volume? Request a quote now.
The Ultratech wheel features a 160 mm diameter with a 50 mm wide tread made from ultratech polyurethane, casted, and incorporates a cast iron body with precision ball bearing. The wheel has a 60 mm hub length and 20 mm axle hole diameter. It offers a static load capacity of 1600 kg and dynamic load capacities of 640 kg at 6 km/h or 800 kg at 4 km/h. This wheel is designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.