Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for reliable operation under demanding conditions. The wheel assembly comprises a cast iron body with ultratech polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 160 mm for optimal performance. The castor has an overall height of 205 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic loads of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1800 kg, making it suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652FCP160P63
EAN
4031582451900
Core attributes
Housing type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
750 kg
Load capacity Static
1800 kg
Overall height
205 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
6.38 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
276 mm
Offset
58 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø160

The Foot protection is an accessory designed to enhance castor functionality and performance in demanding industrial and commercial environments. This component weighs 0.67 kg and provides essential safeguarding for castor assemblies, protecting against impact damage, wear, and environmental contaminants. The accessory is engineered to integrate seamlessly with standard castor configurations, offering reliable protection whilst maintaining operational efficiency. Suitable for applications requiring enhanced durability and extended service life, this foot protection accessory delivers robust performance across diverse operational conditions and installation scenarios.

Wheel 160 mm
Novatech
FTP 160x50-Ø20 HL60

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a polyurethane, casted tread measuring 50 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional load-bearing performance with a static load capacity of 1800 kg. The dynamic load capacity varies according to operational speed, supporting 900 kg at 6 km/h or 1100 kg at 4 km/h, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment contexts.

160 mm
1100 kg
160 mm
1100 kg
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Kappa load
9650FTP160P63 CL67

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance, with a diameter of 160 mm. The castor has an overall height of 205 mm, making it suitable for heavy-duty industrial applications. Load capacity specifications include dynamic ratings of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, with a static load capacity of 1500 kg. This robust castor is designed for demanding environments including airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

160 mm
205 mm
900 kg
160 mm
205 mm
900 kg
Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Kappa load
9651FTP160P63 CL67

The Kappa load is a swivel castor with directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 205 mm. Load capacity specifications include dynamic loads of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1500 kg. This heavy-duty castor is specifically designed for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

160 mm
205 mm
900 kg
160 mm
205 mm
900 kg