Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Omikron twin swivel castor features an extra large rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a sheet steel, heavy body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 500 mm, whilst the overall height of the complete assembly is 610 mm. This castor delivers exceptional load capacity with dynamic ratings of 10,000 kg at speeds of 3 km/h and 10,000 kg at 4 km/h, making it ideally suited for airport equipment and AGV systems where reliable heavy-duty mobility is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9950STP500P68 Radbreite 100
EAN
4031582428964
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
10000 kg
Load capacity at 4 km/h
10000 kg
Overall height
610 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
130.88 kg
Product name
Omikron twin
Electric conductive
Stainless
Fitting
Fitting type
Extra large rectangular heavy-duty plate
Plate hole diameter
17 mm
Plate hole length (Maximum)
230 mm
Plate hole width (Maximum)
210 mm
Plate length
270 mm
Plate width
250 mm
Housing
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
760 mm
Offset
130 mm
Swivel radius
380 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Sheet steel, heavy
Tread material
Polyurethane, casted
Tread width
100 mm
Diameter
500 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.