Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and reliable installation across a range of furniture platforms. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability, whilst incorporating a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, delivering optimal grip and wear resistance across various floor surfaces. The plain bearing with spacer tube configuration ensures smooth rotational performance and extended operational life under typical usage conditions. The overall height of the castor measures 56 mm, providing a compact profile suitable for integration into contemporary furniture designs. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h, ensuring safe and reliable performance during furniture repositioning and everyday use.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
5520PJI050L51-8
EAN
4031582338676
Core attributes
Housing type
Swivel castor
Overall width
54 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
56 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
8 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Material
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
96 mm
Swivel radius
48 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
10 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

The Plate is a castor accessory featuring a stem with U-shaped plate fitting, designed to provide secure mounting and load distribution. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The plate has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under standard operational conditions. Weighing only 0.04 kg, this lightweight accessory is ideal for applications requiring minimal additional mass whilst maintaining structural integrity and load-bearing capability.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in demanding environments. The L-shaped plate configuration facilitates straightforward mounting whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x25 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 25 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The plate is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable performance in both stationary and mobile applications. Its robust construction and precise dimensions make it an ideal solution for castor mounting and load distribution in industrial and commercial environments.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x27 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable performance in both stationary and mobile applications. The precision-engineered design facilitates straightforward integration into existing castor systems whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component weighs 0.02 kg and has an overall height of 6 mm, making it suitable for compact castor assemblies. The stem demonstrates a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under typical operational conditions. Its robust construction and precise threading provide dependable integration with standard castor mounting systems.

6 mm
40 kg
6 mm
40 kg
Accessory
Stem
R10-8x28 / 8

The Stem is a threaded stem accessory designed for castor applications, featuring a compact overall height of 3.5 mm and a lightweight construction weighing 0.02 kg. This component is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations. The threaded stem fitting ensures secure and reliable attachment to compatible castor assemblies, providing engineers with a dependable solution for load-bearing applications requiring precision engineering and consistent performance.

3.5 mm
40 kg
3.5 mm
40 kg
Accessory
Socket
R21-13X26/8

The Socket is a zinc-die-cast accessory designed for castor applications, featuring a compact overall height of 2 mm and weighing just 0.01 kg for minimal impact on assembly weight. This fitting accommodates a bolt diameter of 13 mm and delivers robust load-bearing capabilities with a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability in demanding industrial environments.

2 mm
80 kg
2 mm
80 kg