Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea is a swivel castor with total lock featuring a rectangular plate fitting for secure mounting applications. The housing is manufactured from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional movement and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision stainless ball bearing ensures long-lasting performance and corrosion resistance. The wheel diameter measures 125 mm, contributing to easy rolling over surface irregularities. The castor has an overall height of 146 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 110 kg at speeds up to 3 km/h and a static load capacity of 220 kg, providing reliable performance under demanding operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5947UAC125P51 RAL9002
EAN
4031582353105
Core attributes
Type
Swivel castor with total lock
Overall width
82 mm
Load capacity at 3 km/h
110 kg
Load capacity Static
220 kg
Overall Height
146 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.07 kg
Product Name
Linea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
50 mm
Plate hole width (Maximum)
75 mm
Plate length
95 mm
Plate width
70 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
20 mm
Diameter
125 mm
Body width
20 mm
Threadguards
With threadguard
Tread Color
Slate grey (RAL7015)
Bearing
Precision ball bearing, stainless
Wheel Color
Slate grey (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

linea
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. This accessory integrates seamlessly with standard castor assemblies, providing improved operational efficiency and extended service life through its robust construction and optimised design. The Linea Accessory offers engineers a reliable solution for upgrading existing castor systems, delivering enhanced load distribution, smoother rotation, and improved manoeuvrability across various floor surfaces. Its versatile compatibility makes it suitable for integration into material handling equipment, mobile workstations, and transport systems where consistent performance and durability are essential requirements.

Skip product gallery

Matching Products

Variants
linea
linea
Linea
5940UAC125P51 RAL9002

The Linea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision stainless ball bearing ensures long-lasting performance. The wheel diameter measures 125 mm, contributing to easy rolling over surface irregularities. The castor has an overall height of 148 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it ideal for industrial trolleys and equipment requiring reliable mobility.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg
Variants
linea
linea
Linea
5941UAC125P51 RAL9002

The Linea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the precision stainless ball bearing system guarantees long-lasting performance under continuous use. The wheel measures 125 mm in diameter, contributing to an overall castor height of 148 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load rating of 260 kg, making this castor suitable for medium-duty industrial and commercial applications requiring directional control.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg
Variants
linea
linea
Linea
594CUAC125P51 RAL9002

The Linea swivel castor with combined lock features a rectangular plate fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material, supported by stainless precision ball bearings for enhanced durability and performance. The castor has a wheel diameter of 125 mm and an overall height of 148 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for demanding medical and institutional applications including anaesthesia carts, care beds, medical imaging equipment, patient lifters, treatment chairs, and professional cleaning carts.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg