Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a 100mm diameter vulcanized elastic rubber tire tread in black. The wheel uses a roller bearing and has an overall height of 128mm. The Alpha castor has a load capacity of 160kg at 4km/h and a static load capacity of 320kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UEJ100P62 T/G small
EAN
4031582377774
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall Height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.58 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, black, vulcanized
Tread width
34 mm
Diameter
100 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 100 mm
Elastech
UER 100x34-Ø12

The Elastech Wheel is a precision castor component engineered for demanding industrial applications, featuring a 100 mm diameter design with a 34 mm wide elastic tire in black vulcanized material that provides excellent grip and durability. The wheel incorporates a polyamide body combined with a roller bearing for smooth, reliable operation, whilst the hub measures 44.4 mm in length and accommodates a 12 mm diameter axle hole for secure mounting. This wheel delivers impressive load-bearing capabilities, supporting a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for heavy-duty material handling, industrial transport, and warehouse equipment where consistent performance and structural integrity are essential requirements.

100 mm
160 kg
100 mm
160 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha
3477UEJ100P62 T/G small

The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a black, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 100 mm. The overall height of the castor is 128 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 160 kg. Under static load conditions, it can support up to 320 kg.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg
Variants
Swivel castor 100 mm
Swivel castor 100 mm
Alpha
3470UEJ100P62 T/G-small

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polyamide body fitted with an elastic tyre, black, vulcanised tread material and precision roller bearing for reliable operation. With a wheel diameter of 100 mm, the castor provides an overall height of 128 mm. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg. This robust castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg