Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates an aluminium body with an elastic tyre in black vulcanised rubber for optimal floor protection and smooth operation, supported by precision ball bearings that ensure reliable performance and extended service life. With a wheel diameter of 100 mm and an overall height of 125 mm, this castor delivers excellent manoeuvrability whilst maintaining a compact profile. The unit offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM applications, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478IEP100P63 CL50 OH125
EAN
4031582306392
S4 Material Number
990030864
Core attributes
Type
Fixed castor
Overall width
115 mm
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Overall height
125 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.99 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
136 mm
Plate width
117 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Tread width
40 mm
Diameter
100 mm
Body width
40 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 100 mm
Novatech
ITP 100x40-Ø12 HL45 incl. A-set

The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 12 mm axle hole diameter and 45 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable mobility and durability under varying operational speeds and loads.

100 mm
300 kg
100 mm
300 kg