Zeta
4680ITP200P63
Osnovni atributi
| Applications | Automobil, Oprema za mašine i radionice, Teška rešenja za transport, industrijski potrosac, maloprodaja opreme |
|---|---|
| Product name | Zeta |
| Product type | Okretanje Tocak |
| Load capacity at 4 km/h | 800 KG |
| Load capacity at 6 km/h | 640 KG |
| Load capacity Static | 1600 KG |
| Temperature range (Minimum) | -10 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 240 mm |
| Overall width | 96 mm |
| Overall weight | 3,68 KG |
Performanse
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
kuciste
| Material | Čelični list, veoma težak |
|---|---|
| Fork shape | siroko, Ojacano |
| Swivel bearing | Dve trke za loptu, Ojacano ili nerdjajuci |
| Color | plavo cinkovano |
| Offset | 55 mm |
| Swivel radius | 155 mm |
| Swivel Interference | 310 mm |
| Dome diameter | 96 mm |
Tocak
| Body material | Aluminijum |
|---|---|
| Tread material | Poliuretana, liveno |
| Bearing | precizini kuglicni lezaj |
| Wheel color | Med žuta (RAL1005) |
| Wheel diameter | 200 mm |
| Tread width | 50 mm |
| Wheel width | 50 mm |
| Hardness of tread (A) | 92 Šor A |
| Hardness of tread (D) | 42 Šor D |
Prilagođavanje
| Fitting type | Pravougaona ploča |
|---|---|
| Plate length | 137 mm |
| Plate width | 105 mm |
| Plate hole length (Minimum) | 75 mm |
| Plate hole length (Maximum) | 80 mm |
| Plate hole width (Minimum) | 75 mm |
| Plate hole width (Maximum) | 105 mm |
| Plate hole diameter | 11 mm |