Najnoviji unosi
Workshop trolleys: Find suitable castors
In a workshop, cumbersome and heavy tool components are constantly transported from place to place. A workshop trolley ensures a high level of comfort and efficiency.
Antimagnetic castors for the MRI scanner
A MRI generates strong magnetic fields and alternating magnetic fields. This makes special demands on the scanner and all its components, as well as other objects in the room. Castors, for example, must also have certain properties if they are to be used in conjunction with MRI scanners.
Award-winning TENTE castors: Levina and Integral
Clear lines and an unostentatious design language attracted the Universal Design award
Najpopularniji tehnički termini
Wheels and castors
Wheels and castors are available in a variety of different designs. The function and quality of a castor or wheel depends on both the overall concept and the individual details.
CAD: Computer Aided Design
The acronym CAD stands for Computer Aided Design. This means creating product graphics using a computer program. Both two and three dimensional drawings can be produced.
Castors
Hardly any other invention has influenced the world as much as that of wheels and castors. Industrialisation, globalisation and much more. But what exactly are castors?
Ваш избор: %цоунт% производа.
Nije pronađen nijedan proizvod.