Kappa
9681TOO150P63 CL67
Osnovni atributi
| Applications | Automobil, Teška rešenja za transport, maloprodaja opreme |
|---|---|
| Product name | Kappa |
| Product type | Okreni Tocak sa usmerena kocnica |
| Load capacity at 4 km/h | 960 KG |
| Load capacity at 6 km/h | 800 KG |
| Load capacity Static | 1600 KG |
| Temperature range (Minimum) | -40 °C |
| Temperature range (Maximum) | 80 °C |
| Overall height | 200 mm |
| Overall width | 110 mm |
| Overall weight | 3,99 KG |
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
| Offset | 58 mm |
| Swivel radius | 137,5 mm |
| Swivel Interference | 275 mm |
| Dome diameter | 111 mm |
Tocak
| Body material | poliamid težak |
|---|---|
| Tread material | Identično sa telom Tocak |
| Bearing | klizni lezaj |
| Wheel color | Natural white |
| Wheel diameter | 150 mm |
| Tread width | 50 mm |
| Wheel width | 50 mm |
| Hardness of tread (D) | 75 Šor D |
Prilagođavanje
| Fitting type | Pravougaona ploča |
|---|---|
| Plate length | 135 mm |
| Plate width | 110 mm |
| Plate hole length (Minimum) | 75 mm |
| Plate hole length (Maximum) | 80 mm |
| Plate hole width (Minimum) | 75 mm |
| Plate hole width (Maximum) | 105 mm |
| Plate hole diameter | 11 mm |