E
Equipping cleaning trolleys with castors
  • Termékek
  • Szakterületek
  • Megoldás
Lexicon: E
Electrical conductivity
Electromobility on castors
Equipment castors for indoor use
Equipping cleaning trolleys with castors
Expander fitting for castors & wheels
A B C D E F H I L O P R S T V W
Kezdőoldal | Tartalomjegyzék
Lexicon navigáció
A B C D E F H I L O P R S T V W Kezdőoldal Tartalomjegyzék

Equipping cleaning trolleys with castors



Requirements for castors for cleaning trolleys 
If inferior castors are used on the cleaning trolley, this has several consequences. The amount of effort required on the part of cleaning staff is considerably higher, the burden on health increases, and efficiency and cost-effectiveness are reduced since the tasks take longer. High-quality swivel castors with a sturdy sheet steel housing and precision ball bearing, on the other hand, ensure a high level of drive comfort and easy manoeuvrability. Threadguards are ideal for sensitive areas with strict hygiene regulations – especially hospitals and kitchens. These keep the wheel free of dust and dirt. This promotes hygiene and makes the castor even more durable. 

TENTE 2477 with PJP wheel for cleaning trolleys 
The innovative TENTE 2477 castors with PJP wheel meet the requirements placed on a cleaning trolley. They are non-marking and floor-friendly. This is made possible by treads made of top-class TENTEprene, a thermoplastic rubber. The castors are easy to clean and impressively quiet. The TENTE 2477 castors are also available in stainless steel. 
If you have any questions about castors for cleaning trolleys, please do not hesitate to contact us. We can also develop individual special solutions for you – contact us!