D
Driverless transport systems: AGV
  • Termékek
  • Szakterületek
  • Megoldás
Lexicon: D
Driverless transport systems: AGV
A B C D E F H I L O P R S T V W
Kezdőoldal | Tartalomjegyzék
Lexicon navigáció
A B C D E F H I L O P R S T V W Kezdőoldal Tartalomjegyzék

Driverless transport systems: AGV



TENTE castors for driverless systems 
Short throughput times, high flexibility and targeted transport are essential arguments for the in-company use of driverless systems. This automation solution allows cross-industry planning of processes and an increase in production. With TENTE's castors and wheels, you have perfect-fit components that are specially designed for the environment of automated systems. For example, the manufacturer's special solutions feature suitability for use in automated washing systems: The castors for AGVs have sturdy, stainless steel housing and wheels with sealed precision ball bearings. In addition, they are characterised by a long service life and can be fitted with special locking solutions in addition to standard wheel and swivel head locking solutions. 

Advantages of AGVs for your business 
Different transport systems officially operate under the name of Automated Guided Vehicles (AGVs). These systems, which may have different designs in terms of their technical characteristics and possibilities, offer numerous advantages. They allow the greatest possible flexibility, for instance, since they can be integrated into existing structures and are suitable for transporting a wide variety of goods. And AGVs are ideal for accommodating fluctuating performance requirements.