-
150 mm
-
135 kg
-
177 mm
-
150 mm
-
135 kg
-
177 mm
Ruedas giratorias 150 mm
Forma, 6940UFP150R05-28 grey
Swivel castor, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
150 mm
-
135 kg
-
177 mm
-
125 mm
-
125 kg
-
180 mm
Ruedas giratorias con freno central, total o direccional 125 mm
Forma, 6944UFP125P33 L1-L30 grey
Swivel castor with central, total lock and central directional lock, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
150 mm
-
135 kg
-
202 mm
-
125 mm
-
125 kg
-
166 mm
Ruedas giratorias con bloqueo de rueda o direccional 125 mm
Forma, 694CUFP125P33 grey
Combined swivel castor with wheel brake and directional lock function, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
150 mm
-
135 kg
-
205 mm
Ruedas giratorias con freno direccional 150 mm
Forma, 6941UFP150R05-28 white
Swivel castor with directional lock, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
125 mm
-
125 kg
-
190 mm
Ruedas giratorias con freno direccional 125 mm
Forma, 6941UFP125R05-28 grey
Swivel castor with directional lock, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
150 mm
-
135 kg
-
164 mm
Ruedas giratorias con freno 150 mm
Forma, 6945UFP150B33-18,7 grey
Swivel castor with wheel brake, housing made of alu die-casting, powder coated, plug-in fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing
-
125 mm
-
125 kg
-
166 mm
Ruedas giratorias con freno direccional 125 mm
Forma, 6941UFP125P33 white
Swivel castor with directional lock, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing