Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stora is a swivel castor with wheel brake featuring bolt hole fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel features a polyurethane injected body with double flanged tread material incorporating tracks, specifically designed for pallet applications with track width of approximately 2.75 mm, groove width of approximately 5.7 mm, and groove depth exceeding 10 mm. The wheel operates on precision ball bearings and has a diameter of 125 mm. The castor has an overall height of 153 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial applications requiring reliable mobility and braking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2875QMP125P30-11
EAN
4031582365313
Core attributes
Type
Swivel castor with wheel brake
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
153 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.73 kg
Product name
Stora
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Fork shape
Special Function
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (D)
59 Shore D
Body material
Polyurethane injected
Tread material
Double flanged with tracks
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Unique shape
Housing with integrated brake shoe.
Safe operation on walkways
Standing function or flanged wheel for a secure stand on moving walkways.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Efficient self-cleaning
Walkway castors with automatically self-cleaning tracks.