Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and enhanced operational longevity. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, providing excellent floor protection whilst maintaining reliable traction. The wheel operates on precision ball bearings for reduced rolling resistance and superior performance. The wheel diameter measures 150 mm, with an overall castor height of 190 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h, whilst the static load capacity reaches 160 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring dependable manoeuvrability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1440b871199854a324630da6ee,019bb808ca2f71ceba27dde73e12ee47
Article numbers
Article Number
5370PIP150R05-22x45
EAN
4031582363333
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
190 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
45 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
226 mm
Offset
38 mm
Swivel radius
113 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Matching Products

Variants
Levina
Levina
Levina
5371PIP150R05-22x45

The Levina is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance and floor protection. The wheel diameter measures 150 mm, providing excellent load distribution and manoeuvrability. Overall height dimensions are 190 mm from floor to mounting point. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring directional control.

150 mm
190 mm
80 kg
150 mm
190 mm
80 kg
Variants
Levina
Levina
Levina
5377PIP150R05-22x45

The Levina is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance and floor protection. The wheel measures 150 mm in diameter, providing excellent stability and manoeuvrability. Overall height dimensions are 190 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering dependable performance for industrial and commercial wheeled applications requiring both mobility and secure positioning.

150 mm
190 mm
80 kg
150 mm
190 mm
80 kg
Skip product gallery

Matching Products

Variants
Levina
Levina
Levina
5371PIP150R05-22x45

The Levina is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance and floor protection. The wheel diameter measures 150 mm, providing excellent load distribution and manoeuvrability. Overall height dimensions are 190 mm from floor to mounting point. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring directional control.

150 mm
190 mm
80 kg
150 mm
190 mm
80 kg
Variants
Levina
Levina
Levina
5377PIP150R05-22x45

The Levina is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance and floor protection. The wheel measures 150 mm in diameter, providing excellent stability and manoeuvrability. Overall height dimensions are 190 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering dependable performance for industrial and commercial wheeled applications requiring both mobility and secure positioning.

150 mm
190 mm
80 kg
150 mm
190 mm
80 kg