Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a synthetic expander with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system and measures 125mm in diameter. The overall height dimension is 163mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for medium-duty mobile equipment and industrial trolleys requiring reliable mobility with secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK125R07-Ø27-30
EAN
4031582343205
Core attributes
Housing type
Swivel castor with total lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
163 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.37 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
30 mm
Expander fitting (Minimum)
27 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
41 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Fitting options
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Wheel 125 mm
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a 125 mm diameter castor wheel constructed from sheet steel with a solid rubber, non-marking tread measuring 32 mm in width. The wheel features a cone ball bearing for smooth operation and is designed with a hub length of 36 mm and an 8 mm axle hole diameter. This wheel is engineered to support a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The non-marking rubber tread ensures protection of flooring surfaces whilst providing reliable traction and durability across demanding industrial and commercial environments.

125 mm
100 kg
125 mm
100 kg
Accessory
Expander
Kompl. Bef. R07/31-35 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 31 mm to 35 mm, providing a versatile solution for various castor configurations. This component weighs 0.14 kg and is engineered to facilitate secure connections between castors and mounting surfaces where standard fitting sizes may not align precisely. The expander's adjustable diameter range ensures compatibility across multiple castor types, making it an essential addition to castor systems requiring flexible installation options. Its lightweight construction combined with robust design principles makes it suitable for both light and medium-duty applications in industrial and commercial environments.

Accessory
Expander
Kompl. Bef. R07/24-27 montiert

The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for connecting castors to equipment with varying hole specifications. This lightweight component, weighing only 0.13 kg, offers a practical expansion capability that allows for flexible installation across multiple castor configurations. The expander's compact design and minimal mass make it an efficient choice for applications requiring adaptability without adding significant weight to the overall assembly, whilst maintaining structural integrity and reliable performance in demanding industrial environments.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This lightweight component, weighing 0.14 kg, offers reliable performance and ease of installation across a range of standard castor sizes. The expander's compact design and precise dimensional specifications make it suitable for engineers seeking compatible expansion solutions for castor systems requiring flexible fitting options within the specified diameter range.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 21.5 mm to 24 mm, providing a versatile solution for various castor configurations. This component weighs 0.12 kg and is engineered to facilitate secure connections between castors and mounting surfaces where diameter variations exist. The expander's precision-engineered fitting ensures reliable performance across the specified diameter range, making it suitable for applications requiring flexible castor installation options. Its lightweight construction combined with robust design principles makes it an essential accessory for castor systems requiring adaptability and compatibility across multiple fitting sizes.

Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Agila
2470DYK125R07-Ø27-30

The Agila swivel castor features a synthetic expander fitting with round configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearings. The wheel diameter measures 125 mm. Overall height dimension is 163 mm. Load specifications include a dynamic capacity of 100 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

125 mm
163 mm
100 kg
125 mm
163 mm
100 kg