Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments. This unit features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium-grade steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and enhanced durability under continuous operational stress. The wheel assembly comprises a 100 mm diameter wheel with a polypropylene body and thermoplastic rubber tread, supported by a precision ball bearing that facilitates smooth rolling performance and extended service life. The overall height of the castor measures 135 mm, making it suitable for integration into various platform and furniture designs. This fixed castor demonstrates impressive load-bearing capabilities, with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, ensuring reliable performance in demanding applications. The Agila is specifically engineered for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display installations, where dependable mobility and load support are essential operational requirements.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on equipment and machinery. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and exceptional durability under continuous operational stress. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers reliable performance across extended service cycles. With an overall height of 128 mm, this castor integrates seamlessly into compact equipment designs whilst maintaining structural integrity. The Alpha demonstrates impressive load-bearing capabilities, supporting static loads of up to 400 kg and dynamic loads of 200 kg at operational speeds of 4 km/h, making it suitable for a comprehensive range of industrial environments. This castor is particularly well-suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology applications, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, where reliable mobility and load stability are essential requirements.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation across a wide range of equipment and systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and exceptional durability under continuous operational stress. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers reliable performance and low maintenance requirements throughout its service life. With an overall height of 128 mm, this castor is engineered to integrate seamlessly into compact and space-constrained installations whilst maintaining structural integrity. The load capacity specifications demonstrate its robust engineering credentials, supporting static loads of up to 400 kg and dynamic loads of 200 kg at operational speeds of 4 km/h, making it suitable for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive capability profile establishes the Alpha as a versatile solution for industrial mobility requirements.
Fixed castor 125 mm
The Alpha is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel assembly comprises a 125 mm diameter design mounted on a roller bearing, with an elastic tire featuring non-marking, vulcanised tread material that protects sensitive surfaces whilst delivering reliable traction and manoeuvrability. The tire body is manufactured from polyamide, offering excellent resistance to wear and chemical exposure. The overall height of the castor is 155 mm, accommodating standard equipment configurations and clearance requirements. This fixed castor demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of industrial applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty materials, precision engineering, and substantial load ratings ensures reliable performance across diverse industrial sectors.
Fixed castor 125 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on equipment and machinery. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and exceptional durability under continuous operational stress. The wheel comprises a 125 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers reliable performance across extended service cycles. With an overall height of 155 mm, the castor integrates seamlessly into compact equipment designs whilst maintaining structural integrity. The load capacity specifications indicate a static load rating of 500 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 250 kg when operating at speeds up to 4 km/h, making it suitable for controlled movement applications. This fixed castor is engineered for use across diverse industrial sectors, including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, demonstrating its versatility and reliability in demanding professional environments.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, ensuring reliable electrical discharge whilst maintaining excellent mobility characteristics. The wheel operates on a plain bearing system and measures 100mm in diameter. The castor has an overall height of 135mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units, where electrical conductivity and reliable performance are essential requirements.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on various equipment and machinery. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and exceptional durability under continuous operational stress. The wheel comprises an 80 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers reliable performance across extended service cycles. With an overall height of 108 mm, this castor integrates seamlessly into compact spatial configurations whilst maintaining structural integrity. The load capacity specifications indicate a static load rating of 400 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 200 kg when operating at speeds up to 4 km/h, making it suitable for both powered and manually operated transport applications. The Alpha castor is engineered for deployment across diverse industrial sectors, including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, demonstrating its versatility and reliability in demanding operational contexts.
Fixed castor 75 mm
The Agila fixed castor is a robust mobility solution engineered for demanding institutional and commercial environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and enhanced durability under continuous operational demands. The wheel comprises a 75 mm diameter design with a polypropylene body and thermoplastic rubber tread material, supported by a plain bearing that delivers reliable performance across extended service cycles. The overall height of the castor measures 100 mm, making it suitable for integration into various equipment configurations. The load capacity specifications indicate a static load rating of 150 kg, whilst the dynamic load capacity reaches 75 kg when operating at speeds up to 3 km/h, ensuring safe performance during standard operational conditions. The Agila fixed castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display installations, where reliable mobility and consistent performance are essential requirements for daily operations.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and enhanced durability under continuous operational stress. The wheel measures 100 mm in diameter and is manufactured from thermoplastic rubber tread material bonded to a polypropylene body, delivering reliable grip and resistance to wear across varied floor surfaces. The overall height of the castor assembly is 135 mm, making it suitable for integration into compact and space-constrained applications. The castor demonstrates a static load capacity of 160 kg, allowing it to support substantial weight when stationary, whilst the dynamic load capacity reaches 80 kg when operating at speeds up to 3 km/h. The plain bearing configuration ensures smooth wheel rotation with minimal maintenance requirements. This castor is specifically designed for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, where reliability and consistent performance are essential operational requirements.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an elastic tyre in black vulcanised rubber for optimal floor protection and smooth operation, supported by precision roller bearings for enhanced mobility and reduced rolling resistance. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm, making it suitable for various equipment configurations. The unit delivers exceptional load performance with a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, ensuring reliable operation across diverse industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and transport equipment.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications requiring reliable, stationary wheel support without swivel capability. The castor is fitted with a small rectangular plate that provides secure mounting to equipment and structures across diverse sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth operation and extended service life under continuous use. The wheel features a 125 mm diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, delivering excellent durability and floor protection whilst maintaining optimal grip across various surfaces. The precision ball bearing integrated within the wheel assembly guarantees smooth rotation and reliable performance in demanding environments. The overall height of the castor measures 155 mm, providing appropriate clearance for most industrial applications. The load capacity specifications indicate a static load rating of 360 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity reaches 180 kg at operational speeds of 4 km/h, ensuring safe performance during transport and movement operations. This combination of robust construction, precision engineering, and substantial load ratings makes the Alpha fixed castor an ideal solution for heavy-duty industrial and commercial applications.
Fixed castor 200 mm
The Alpha fixed castor is engineered for demanding industrial applications requiring reliable, non-swivelling load support. This castor is equipped with a medium rectangular plate fitting, which provides secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth operational performance and extended service life. The wheel features a 200 mm diameter and is mounted on a roller bearing, with a solid rubber tread in black that delivers excellent grip, durability, and floor protection across diverse working environments. The overall height of the castor measures 240 mm, accommodating standard platform and trolley configurations. The Alpha fixed castor is rated for a static load capacity of 410 kg per unit, whilst the dynamic load capacity reaches 205 kg per unit when operating at speeds up to 4 km/h. This robust castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 80 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation. With an 80 mm wheel diameter, the castor achieves an overall height of 108 mm. Load specifications include a dynamic capacity of 70 kg at speeds up to 4 km/h and a static load capacity of 140 kg. This castor is engineered for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 200 mm
The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a polyamide body with an elastic tyre, non-marking, vulcanised tread material, supported by roller bearing, stainless for smooth operation. The wheel diameter measures 200 mm, contributing to an overall height of 240 mm. Load specifications include a dynamic capacity of 400 kg at 4 km/h operating speed and a static load capacity of 800 kg. This castor is specifically designed for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment, making it suitable for industrial and commercial use where hygiene and durability are paramount.
Fixed castor 160 mm
The Alpha stainless is a fixed castor designed for demanding industrial and commercial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure mounting to the host equipment. The housing is manufactured from heavy-duty stainless steel and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and exceptional durability in corrosive environments. The wheel features a 160 mm diameter and is constructed from polyamide with an identical tread material to the wheel body, delivering reliable performance across diverse operational conditions. The overall height of the castor assembly measures 200 mm, providing appropriate ground clearance for most industrial applications. The castor demonstrates a static load capacity of 1000 kg, enabling it to support substantial stationary loads, whilst the dynamic load capacity reaches 500 kg at a speed of 4 km/h, making it suitable for mobile applications requiring controlled movement. The wheel is supported by a plain bearing that facilitates smooth rotation and minimises friction during operation. This combination of robust construction, premium materials, and substantial load-bearing capabilities makes the Alpha stainless an ideal choice for applications demanding reliability, corrosion resistance, and long-term performance in challenging environments.
Fixed castor 100 mm
The Alpha fixed castor is a robust industrial wheel assembly designed for demanding applications requiring reliable directional control and stability. This castor is equipped with a small rectangular plate fitting that facilitates secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth operation and extended service life under continuous use. The wheel features a 100 mm diameter design with a roller bearing that supports consistent performance across varied operational environments. The tread is manufactured from elastic tire material that is non-marking and vulcanised, protecting floor surfaces whilst maintaining excellent grip and durability. The wheel body is composed of polyamide, which provides a lightweight yet durable construction that resists wear and chemical degradation. With an overall height of 128 mm, this castor integrates seamlessly into equipment designs whilst maintaining optimal load distribution characteristics. The Alpha fixed castor delivers a static load capacity of 320 kg, accommodating substantial weight requirements for stationary applications, whilst the dynamic load capacity reaches 160 kg when operating at speeds up to 4 km/h. This combination of specifications makes the Alpha fixed castor suitable for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on various equipment and machinery. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and exceptional durability under continuous operational stress. The wheel comprises an 80 mm diameter design with a polyamide body and polyurethane injected tread material, paired with a roller bearing that delivers reliable performance and extended service life across diverse working environments. With an overall height of 108 mm, this castor integrates seamlessly into compact spaces whilst maintaining structural integrity. The load capacity specifications indicate a static load rating of 300 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 150 kg at operational speeds of up to 4 km/h, making it suitable for both mobile and stationary applications. The Alpha castor is ideally suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, demonstrating its versatility across multiple industrial sectors.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and exceptional durability under continuous operational stress. The wheel comprises a 100 mm diameter design with a roller bearing that enables reliable performance across extended service periods, whilst the solid rubber, non-marking tread material protects sensitive flooring and maintains excellent grip on various surfaces without leaving residue or discolouration. The wheel body is manufactured from polypropylene, offering a lightweight yet robust construction that resists corrosion and chemical degradation. With an overall height of 128 mm, the Alpha integrates seamlessly into compact equipment designs where space optimisation is critical. The castor delivers a static load capacity of 150 kg, accommodating substantial weight distribution in stationary applications, whilst the dynamic load capacity reaches 75 kg when operating at speeds up to 4 km/h, making it suitable for mobile equipment requiring controlled movement. The Alpha is extensively utilised across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, demonstrating its versatility and reliability across diverse industrial sectors.
Fixed castor 14 mm
The Compacta fixed castor features a round plate fitting for secure mounting applications. The housing is constructed from light steel sheet, providing durability whilst maintaining minimal weight for efficient operation. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth rotation, measuring 14 mm in diameter. The castor has an overall height of 13.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 15 kg at speeds up to 3 km/h and a static load capacity of 30 kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Fixed castor 14 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in demanding applications. The wheel incorporates a polyamide body with identical polyamide tread material, supported by a plain bearing with spacer tube system for smooth operation. With a compact 14mm wheel diameter, this castor achieves an overall height of just 17mm, making it ideal for space-constrained installations. The unit provides a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, ensuring dependable service across various operational conditions. This robust castor is specifically designed for tool cabinets, work benches, and transport equipment applications where compact dimensions and reliable load-bearing capabilities are essential requirements.
Fixed castor 25 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet medium housing construction for reliable performance in industrial applications. The wheel incorporates a polyamide body with identical polyamide tread material, equipped with a plain bearing with spacer tube for smooth operation and a 25mm diameter. The housing utilises steel sheet medium material providing robust structural integrity for demanding environments. With an overall height of 28mm, this compact design offers space-efficient mobility solutions. The castor delivers a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, making it ideal for tool cabinets, work benches, and transport equipment where reliable movement and load-bearing performance are essential requirements.
Fixed castor 30 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body construction, ensuring consistent performance characteristics, whilst utilising a plain bearing with spacer tube for smooth operation. The wheel diameter measures 30 mm, contributing to the overall height of 34 mm. Load capacity specifications include a dynamic rating of 30 kg at 3 km/h operating speed and a static load capacity of 60 kg. This castor is specifically designed for demanding applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Frequently Asked Questions
Advantages of Fixed Castors
Fixed castors are designed to provide stable and precise movement, making them the ideal choice for long-distance straight-line transport. Thanks to their rigid construction, fixed castors offer excellent lateral stability and ensure reliable directional control. When combined with swivel castors, they enable controlled yet manoeuvrable movement, providing both guidance and flexibility across a wide range of applications.
TENTE fixed castors offer various benefits:
Straight-line Movement – Fixed castors ensure stable and precise travel along straight paths without unwanted swivelling. This makes fixed castors particularly suitable for applications that require safe, controlled, and predictable movement.
High Stability – The rigid design of fixed castors provides superior lateral stability compared to swivel castors. This reduces the risk of tipping or drifting, especially when handling heavy loads. In demanding environments, heavy duty fixed castors are the preferred solution for maximum stability.
Controlled Manoeuvrability – When used in combination with swivel castors, fixed castors allow guided movement while maintaining directional flexibility. This ensures an optimal balance between control and manoeuvrability in applications using both swivel and fixed castors.
Higher Load Capacity – With fewer moving parts, fixed castors are able to support higher loads than comparable swivel castors..
Types of Fixed Castors
Fixed castors are available in a wide range of designs to suit different applications. From heavy duty fixed castors for industrial use to small fixed castors for compact equipment, each type of fixed castor is engineered to deliver the right balance of stability, durability, and performance. Below are some of the most common types of fixed castors and their advantages:
Heavy Duty Fixed Castors
Heavy duty fixed castors are designed for demanding applications, offering high load capacity and exceptional durability. These fixed castors are ideal for industrial environments where heavy machinery, equipment, or large goods must be transported safely and reliably. TENTE heavy duty fixed castors are available with load capacities of up to 15,000 kg.
Small Fixed Castors
Small fixed castors are ideal for lightweight equipment and compact applications. These fixed castors are designed for installations with limited space while still ensuring smooth and stable movement. The smallest TENTE fixed castor, Compacta, is available with an overall height of 13.5 mm.
Fixed Rubber Castors
Fixed rubber castors combine the stability of fixed castors with smooth and quiet running performance. These fixed castors feature a rubber tread that absorbs shocks, reduces noise, and protects sensitive floor surfaces from damage, making them ideal for environments where both comfort and surface protection are important.
Fixed Castors with Brake
Fixed castors with brake provide additional safety and control in specialised applications. These fixed castors combine the straight-line stability of fixed castors with a reliable braking mechanism. As fixed castors are typically used together with swivel castors that include locking systems, an additional brake is not always required. However, fixed castors with brake are particularly suitable for applications where movement must be completely prevented when stationary.
Fields of Application for Fixed Castors
Fixed castors are essential in a wide range of applications where stable and reliable transport is required. In healthcare environments, fixed castors are commonly used on sterilisation carts, cleanroom trolleys, and laundry carts, where guided and hygienic movement is critical. In industrial settings, fixed castors support heavy machinery, workshop equipment, automated systems, and transport trolleys, ensuring safe and durable movement along defined routes. Fixed castors are also widely used in furniture and mobile applications such as office chairs, roll cages, shopping trolleys, catering equipment, and travel solutions. Across all these applications, fixed castors combine robust construction with consistent performance to meet a wide range of mobility requirements.