- Home
- Castors & Wheels
- Castors
- Castors by Load Capacity
-
Extra Heavy Duty
Extra Heavy Duty Castors
Swivel castor with total lock, head end of castor 300 mm
The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. It features a large rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 300 mm. The castor has an overall height of 355 mm. Load capacity specifications include dynamic loads of 2400 kg at 4 km/h and 2000 kg at 6 km/h, with a static load capacity of 4000 kg. This castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 200 mm
The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. The castor features a large rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 255 mm. Load capacity specifications include dynamic loads of 1680 kg at 4 km/h and 1400 kg at 6 km/h, with a static load capacity of 2800 kg. This castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 200 mm
The Kappa load swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. The castor is fitted with a large rectangular plate that provides secure and stable mounting to host equipment. The housing is constructed from iron forged, heavy-duty material, ensuring exceptional durability and structural integrity under sustained operational stress. The swivel mechanism incorporates a deep-groove ball thrust roller bearing, which enables smooth, responsive directional control whilst maintaining precision alignment during extended use. The wheel features a 200 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior wear resistance and reliable traction across diverse floor surfaces. The wheel is supported by a precision ball bearing, guaranteeing smooth rotation and extended service life. The overall height of the castor assembly measures 255 mm, accommodating standard installation requirements. The load capacity specifications are comprehensive: the static load capacity reaches 2800 kg, whilst the dynamic load capacity is rated at 1400 kg at 6 km/h or 1680 kg at 4 km/h, enabling flexible deployment across varying operational speeds and load conditions. This combination of robust construction, precision bearings, and substantial load ratings makes the Kappa load swivel castor an ideal choice for applications requiring reliable performance and extended operational longevity.
Swivel castor 300 mm
The Kappa load swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. This castor is fitted with a large rectangular plate that provides secure and stable mounting to host equipment. The housing is constructed from iron forged, heavy-duty material, ensuring exceptional structural integrity and durability under continuous operational stress. The swivel mechanism incorporates a deep-groove ball thrust roller bearing, which enables smooth 360-degree rotation whilst maintaining precision alignment and minimising friction during directional changes. The wheel features a 300 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior wear resistance and reliable grip across diverse floor surfaces. The wheel is supported by precision ball bearings that guarantee smooth rolling performance and extended service life. The overall height of the castor assembly is 355 mm, accommodating standard installation requirements for most industrial platforms and equipment bases. The load capacity specifications are comprehensive: the castor supports a static load of 4000 kg, whilst dynamic load ratings are 2000 kg at 6 km/h or 2400 kg at 4 km/h, depending on operational speed requirements. These specifications make the Kappa load castor suitable for applications requiring robust, reliable mobility with substantial load-bearing capability.
Swivel castor with total lock, head end of castor 250 mm
The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. The castor features a large rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance. The wheel diameter measures 250 mm, whilst the overall height of the complete assembly is 305 mm. Load capacity specifications include dynamic loads of 2160 kg at 4 km/h and 1800 kg at 6 km/h operating speeds, with a static load capacity of 3600 kg. This castor is particularly suited for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 250 mm
The Kappa load swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. The castor is fitted with a large rectangular plate that provides secure and stable mounting to host equipment. The housing comprises iron forged, heavy-duty construction that incorporates a deep-groove ball thrust roller bearing, ensuring smooth rotational movement and exceptional durability under continuous operational stress. The wheel features a 250 mm diameter with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver reliable performance and extended service life. The overall height of the assembly measures 305 mm, providing optimal ground clearance and ergonomic positioning for integrated systems. The castor demonstrates impressive load-carrying capabilities, with a static load capacity of 3600 kg, whilst the dynamic load capacity reaches 1800 kg at 6 km/h or 2160 kg at 4 km/h, accommodating variable operational speeds and load distributions. This combination of robust construction, precision bearings, and substantial load ratings makes the Kappa load swivel castor an ideal choice for applications requiring reliable mobility solutions in challenging industrial environments.
Fixed castor 200 mm
The Kappa load is a fixed castor engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. This castor is fitted with a large rectangular plate that provides secure and stable mounting to various equipment bases. The housing is constructed from iron forged, heavy-duty material, ensuring exceptional durability and resistance to impact and wear in high-stress environments. The wheel features a 200 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior load distribution and extended service life. The wheel is equipped with a precision ball bearing that guarantees smooth rotation and minimal friction during operation. The overall height of the castor measures 255 mm, accommodating standard industrial trolley and equipment configurations. The load capacity specifications are comprehensive: the static load capacity reaches 2800 kg, whilst the dynamic load capacity varies depending on operational speed, providing 1400 kg at 6 km/h and 1680 kg at 4 km/h. These specifications make the Kappa load suitable for heavy-duty applications requiring reliable performance and consistent load handling across diverse industrial sectors.
Swivel castor with directional lock 300 mm
The Kappa load is a swivel castor with directional lock, designed for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturers, production and platform trolleys, and AGV systems. The castor is fitted with a large rectangular plate that provides secure mounting to equipment and trolleys. The housing comprises iron forged, heavy-duty construction that incorporates a deep-groove ball thrust roller bearing, ensuring smooth swivel operation and exceptional durability under continuous use. The wheel features a 300 mm diameter with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver reliable rotational performance. The overall height of the castor assembly measures 355 mm, providing appropriate ground clearance for most industrial platforms and equipment bases. The load capacity specifications indicate a static load rating of 4000 kg, whilst the dynamic load capacity reaches 2000 kg at 6 km/h or 2400 kg at 4 km/h, allowing flexibility in operational speed depending on load requirements. This combination of robust construction, precision bearings, and substantial load ratings makes the Kappa load suitable for heavy-duty industrial environments where reliability and performance are essential.
Swivel castor with directional lock 200 mm
The Kappa load is a swivel castor with directional lock, engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. The castor is fitted with a large rectangular plate that provides secure mounting to equipment and machinery. The housing comprises iron forged, heavy-duty construction that incorporates a deep-groove ball thrust roller bearing, ensuring smooth swivel operation and exceptional durability under continuous use. The wheel features a 200 mm diameter with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver reliable rotational performance. The overall height of the assembly measures 255 mm, accommodating various platform and trolley configurations. The load capacity specifications are comprehensive: the static load capacity reaches 2800 kg, whilst the dynamic load capacity is rated at 1400 kg at 6 km/h or 1680 kg at 4 km/h, allowing flexibility in operational speed requirements. This combination of robust construction, precision bearings, and substantial load ratings makes the Kappa load suitable for heavy-duty material handling and transport applications where reliability and performance are critical.
Swivel castor with directional lock 250 mm
The Kappa load is a swivel castor with directional lock, designed for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. The castor is fitted with a large rectangular plate that provides secure mounting and stability across diverse operational environments. The housing comprises iron forged, heavy-duty construction that incorporates a deep-groove ball thrust roller bearing, ensuring reliable swivel performance and extended service life under continuous operational demands. The wheel features a 250 mm diameter with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver smooth rotation and consistent performance. The overall height of the assembly measures 305 mm, providing appropriate ground clearance for standard platform and trolley applications. The castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 3600 kg, whilst the dynamic load capacity reaches 1800 kg at 6 km/h or 2160 kg at 4 km/h, accommodating variable operational speeds and load conditions typical of modern industrial material handling systems.
Fixed castor 250 mm
The Kappa fixed castor is a heavy-duty industrial wheel assembly engineered for demanding material handling applications. This unit features a medium rectangular heavy-duty plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from iron forged, heavy-grade material, ensuring exceptional durability and resistance to impact loads in challenging operational environments. The wheel comprises a 250 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior wear resistance and extended service life. The wheel is equipped with a precision ball bearing that facilitates smooth rotation and minimises friction during operation. The overall height of the castor assembly measures 305 mm, accommodating standard installation requirements across various industrial platforms. The load capacity specifications are comprehensive: the static load capacity reaches 4080 kg, providing substantial support for stationary applications. For dynamic loading conditions, the castor delivers 1700 kg at 6 km/h and 2040 kg at 4 km/h, enabling reliable performance across variable speed requirements. These specifications make the Kappa fixed castor suitable for heavy industrial environments where reliability, load-bearing capability, and operational longevity are critical performance criteria.
Fixed castor 300 mm
The Kappa fixed castor is engineered for demanding industrial applications, featuring a medium rectangular heavy-duty plate fitting that ensures secure and stable mounting on equipment and machinery. The housing is constructed from iron forged, heavy-duty material, providing exceptional structural integrity and resistance to impact and wear in challenging operational environments. The wheel assembly comprises a 300 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior durability and performance across diverse floor surfaces. The wheel is supported by a precision ball bearing, which facilitates smooth rotation and minimises friction during operation. The overall height of the castor measures 355 mm, accommodating standard installation requirements and clearance specifications. The load capacity specifications are comprehensive: the static load capacity reaches 4800 kg, whilst the dynamic load capacity varies according to operational speed, with a maximum of 2000 kg at 6 km/h and 2400 kg at 4 km/h. These performance characteristics make the Kappa fixed castor suitable for heavy-duty industrial applications where reliability, load-bearing capability, and consistent performance are essential requirements.
Swivel castor with total lock, head end of castor 300 mm
The Kappa is a swivel castor with total lock, head end of castor, engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems. The castor is fitted with a large rectangular plate that provides secure and stable mounting to various equipment bases. The housing comprises iron forged, heavy-duty construction incorporating two ball races, reinforced or stainless, which ensures reliable swivel operation and extended service life under continuous operational demands. The wheel features a 300 mm diameter with a cast iron body and PUR casted premium tread material, delivering exceptional durability and grip characteristics across diverse floor surfaces. The wheel is supported by precision ball bearings that facilitate smooth rotation and minimise friction during operation. The overall height of the castor assembly measures 355 mm, accommodating standard platform and trolley configurations. The load capacity specifications indicate a static load rating of 4800 kg, whilst the dynamic load capacity reaches 2000 kg at 6 km/h or 2400 kg at 4 km/h, depending on operational speed requirements. These comprehensive specifications position the Kappa as a robust solution for heavy-duty material handling and transport applications requiring reliable directional control and substantial load-bearing capability.
Swivel castor 300 mm
The Omikron twin swivel castor is a heavy-duty industrial wheel assembly engineered for demanding applications including airport equipment and AGV systems. The castor is fitted with an extra large rectangular heavy-duty plate that provides robust mounting capabilities for substantial loads and vibration resistance. The housing is constructed from iron forged, heavy-duty material, incorporating a deep-groove ball thrust roller bearing that enables smooth 360-degree rotation whilst maintaining structural integrity under continuous operational stress. The wheel features a 300 mm diameter design with a cast iron body and PUR casted premium tread material, ensuring exceptional durability and grip across varied floor surfaces. The wheel is supported by precision ball bearings that facilitate smooth rolling motion and minimise friction during extended use. The overall height of the assembly measures 415 mm, providing adequate ground clearance for standard industrial flooring systems. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 9000 kg for stationary applications. Dynamic load capacity reaches 4000 kg at speeds up to 6 km/h, or alternatively 6000 kg at reduced speeds of 4 km/h, allowing operators to select appropriate operational parameters based on specific application requirements. This combination of robust construction, precision bearings, and substantial load ratings makes the Omikron twin swivel castor an ideal solution for heavy industrial environments requiring reliable mobility and directional control.
Swivel castor 250 mm
The Omikron twin swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment and AGV systems. The castor is fitted with an extra large rectangular heavy-duty plate that provides robust mounting capabilities for substantial equipment loads. The housing is constructed from iron forged, heavy-grade material and incorporates a deep-groove ball thrust roller bearing within the swivel mechanism, ensuring smooth rotational performance and extended operational longevity. The wheel assembly features a 250 mm diameter design with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver reliable rolling characteristics across varied floor surfaces. The overall height of the castor measures 365 mm, accommodating integration into diverse equipment configurations. This castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 7500 kg, whilst the dynamic load capacity reaches 3600 kg at 6 km/h or 5000 kg at 4 km/h, depending on operational speed requirements. These specifications make the Omikron twin particularly suitable for applications requiring sustained heavy loads and frequent directional changes, such as airport ground support equipment and automated guided vehicle systems where reliability and durability are paramount.
Fixed castor 250 mm
The Omikron twin is a fixed castor engineered for demanding industrial applications including airport equipment and AGV systems. This unit is equipped with a medium rectangular heavy-duty plate fitting, designed to provide robust mounting capabilities for high-stress operational environments. The housing is constructed from iron forged, heavy-grade material, ensuring exceptional durability and resistance to impact and wear. The wheel features a 250 mm diameter with a cast iron body and PUR casted premium tread material, delivering superior load distribution and extended service life. The wheel is supported by a precision ball bearing, which guarantees smooth rotation and minimal maintenance requirements. The overall height of the castor is 325 mm, providing adequate ground clearance for most industrial floor surfaces and equipment configurations. The load capacity specifications are comprehensive: the static load capacity reaches 4500 kg, whilst the dynamic load capacity is rated at 2400 kg at 6 km/h or 3000 kg at 4 km/h, depending on operational speed requirements. These specifications make the Omikron twin suitable for applications requiring reliable performance under sustained heavy loads and frequent directional changes in challenging industrial environments.
Swivel castor 250 mm
The Omikron twin is a swivel castor designed for demanding industrial applications including airport equipment and AGV systems. The castor is fitted with a medium rectangular heavy-duty plate that provides robust mounting capabilities for substantial loads and frequent repositioning. The housing is constructed from iron forged, heavy material, ensuring exceptional durability and structural integrity, whilst the swivel mechanism incorporates a deep-groove ball thrust roller bearing that enables smooth, reliable rotation under continuous operational stress. The wheel assembly features a 250 mm diameter wheel with a cast iron body and PUR casted premium tread material, delivering excellent wear resistance and load distribution characteristics. The wheel is supported by a precision ball bearing that guarantees smooth rolling performance and extended service life. The overall height of the castor is 325 mm, providing adequate ground clearance for most industrial floor surfaces and equipment bases. The load capacity specifications are comprehensive: the castor supports a static load of 4500 kg, whilst the dynamic load capacity varies according to operational speed, with a maximum dynamic load of 2400 kg at 6 km/h or 3000 kg at 4 km/h. These specifications make the Omikron twin suitable for heavy-duty applications requiring reliable manoeuvrability and exceptional load-bearing performance in demanding industrial environments.
Swivel castor 200 mm
The Omikron twin swivel castor is a heavy-duty industrial wheel assembly engineered for demanding applications including airport equipment and AGV systems. The castor is fitted with a medium rectangular heavy-duty plate that provides robust mounting capabilities for secure installation on various equipment platforms. The housing is constructed from iron forged, heavy-grade material, ensuring exceptional durability and structural integrity under sustained operational stress. The swivel mechanism incorporates a deep-groove ball thrust roller bearing, which enables smooth 360-degree rotation whilst maintaining precise directional control. The wheel features a 200 mm diameter design with a cast iron body and a PUR casted premium tread material, delivering superior wear resistance and extended service life in challenging industrial environments. The assembly achieves an overall height of 275 mm, facilitating integration into compact equipment designs. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 3750 kg, whilst the dynamic load capacity reaches 2000 kg at 6 km/h or 2500 kg at 4 km/h, depending on operational speed requirements. This combination of precision ball bearing technology, robust construction, and substantial load ratings makes the Omikron twin swivel castor an ideal solution for applications requiring reliable manoeuvrability and exceptional performance in high-demand industrial settings.
Swivel castor 400 mm
The Omikron twin swivel castor is a heavy-duty industrial wheel assembly engineered for demanding applications including airport equipment and AGV systems. The castor is mounted via an extra large rectangular heavy-duty plate fitting, which provides robust attachment and load distribution across installation surfaces. The housing comprises iron forged, heavy-duty construction incorporating a deep-groove ball thrust roller bearing that enables smooth 360-degree rotation and exceptional directional control under operational stress. The wheel features a 400 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior wear resistance and durability in high-traffic environments. The assembly achieves an overall height of 510 mm, accommodating integration into standard equipment frameworks and clearance requirements. Load capacity specifications indicate a static load rating of 10,800 kg, whilst dynamic load ratings vary according to operational speed: 5,000 kg at 6 km/h and 7,200 kg at 4 km/h. The wheel is equipped with precision ball bearings, ensuring smooth rotation and extended service life under continuous operation. This configuration makes the Omikron twin castor suitable for applications requiring exceptional stability, manoeuvrability, and load-bearing performance in industrial and commercial environments.
Fixed castor 400 mm
The Omikron twin is a fixed castor engineered for demanding industrial applications including airport equipment and AGV systems. This unit features an extra large rectangular heavy-duty plate fitting, designed to accommodate substantial mounting requirements and ensure robust installation on mobile equipment and stationary installations. The housing is constructed from iron forged, heavy-grade material, providing exceptional structural integrity and resistance to impact and operational stress. The castor is equipped with a 400 mm diameter wheel featuring a cast iron body with a PUR casted premium tread material, delivering superior durability and consistent performance across varied floor surfaces. The wheel incorporates a precision ball bearing, ensuring smooth rotation and minimised friction during operation. The overall height of the assembly measures 510 mm, accommodating standard integration into most equipment frameworks. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 10800 kg, whilst the dynamic load capacity reaches 5000 kg at 6 km/h or 7200 kg at 4 km/h, depending on operational speed requirements. These specifications make the Omikron twin suitable for heavy-duty applications requiring reliable performance under sustained loading conditions and frequent directional changes in industrial environments.
Fixed castor 200 mm
The Omikron twin is a fixed castor engineered for demanding industrial applications including airport equipment and AGV systems. This unit features a medium rectangular heavy-duty plate fitting designed to accommodate robust installation requirements in high-stress environments. The housing is constructed from iron forged, heavy-duty material, providing exceptional structural integrity and resistance to impact and wear. The wheel assembly comprises a 200 mm diameter wheel with a cast iron body and PUR casted premium tread material, ensuring superior durability and performance across varied operational surfaces. The wheel is equipped with a precision ball bearing, delivering smooth rotation and reliable operation under continuous use. The overall height of the castor measures 275 mm, facilitating integration into equipment with specific spatial constraints. The load capacity specifications are comprehensive: the static load capacity reaches 3750 kg, whilst the dynamic load capacity varies according to operational speed, supporting 2000 kg at 6 km/h or 2500 kg at 4 km/h. These specifications make the Omikron twin suitable for applications requiring sustained heavy-duty performance with precise load management across variable speed conditions.
Swivel castor 125 mm
The Omikron twin swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment and AGV systems. The castor is fitted with a medium rectangular heavy-duty plate that provides robust attachment to host equipment whilst maintaining structural integrity under sustained operational stress. The housing is constructed from iron forged, heavy-grade material, which ensures exceptional durability and resistance to impact loading, whilst the swivel mechanism incorporates a deep-groove ball thrust roller bearing that enables smooth, responsive directional control with minimal rotational resistance. The wheel assembly features a 125 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior wear resistance and consistent performance across varied floor surfaces. The overall height of the castor measures 220 mm, accommodating standard installation requirements within typical equipment frameworks. Load capacity specifications indicate a static rating of 3000 kg, with dynamic ratings of 1100 kg at 6 km/h and 1500 kg at 4 km/h, reflecting the castor's capability to support substantial payloads during both rapid and controlled movement scenarios. The wheel is equipped with precision ball bearings that facilitate smooth rotation and extend operational lifespan through reduced friction and wear. This combination of materials, bearing systems, and load ratings positions the Omikron twin as an ideal solution for applications requiring reliable, high-capacity mobility in challenging industrial environments.
Swivel castor 150 mm
The Omikron twin swivel castor is a heavy-duty industrial wheel assembly engineered for demanding applications including airport equipment and AGV systems. The castor is fitted with a medium rectangular heavy-duty plate that provides robust mounting capabilities for secure installation on various equipment platforms. The housing is constructed from iron forged, heavy-grade material, ensuring exceptional durability and structural integrity, and incorporates a deep-groove ball thrust roller bearing that enables smooth and reliable swivel rotation under operational loads. The wheel features a 150 mm diameter design with a cast iron body and a PUR casted premium tread material, delivering superior wear resistance and extended service life in high-traffic environments. The assembly achieves an overall height of 245 mm, making it suitable for integration into compact and space-constrained installations. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 3600 kg and dynamic load capacities of 1400 kg at 6 km/h and 1800 kg at 4 km/h, accommodating a wide range of operational speeds and load scenarios. The wheel is equipped with precision ball bearings that ensure smooth rotation, minimal friction, and reliable performance throughout the castor's operational lifespan, making the Omikron twin an ideal solution for applications requiring dependable heavy-duty mobility and manoeuvrability.
Frequently Asked Questions
Advantages of Extra Heavy Duty Castors
Extra heavy duty castors are built for demanding applications where each castor must reliably support payloads of over 1,500 kg while starting, rolling, and steering predictably. Our castors combine reinforced housings, with robust wheels and bearings, ensuring long-lasting performance even in the toughest environments. TENTE extra heavy duty castors provide a variety of key advantages:
Durable Construction – Constructed from reinforced materials and engineered for longevity, our extra heavy duty castors are built to endure frequent use while resisting wear, impact, and challenging floor conditions in harsh industrial environments.
Low Maintenance – Options with dust rings and integrated grease nipples simplify lubrication and help maintain smooth running between service intervals.
Optimised Lifecycle Value – By combining long wear life and easier movement, these castors contribute to a lower total cost of ownership in demanding applications.
Adaptable Wheel Options – TENTE extra heavy duty castors are available with a wide range of tread material options to suit different floor types and operating environments
Integrated Safety – For directional stability and secure stationary locking, extra heavy duty castors can be configured with wheel locks and directional locks.
Types of Extra Heavy Duty Castors
Extra heavy duty castors can be configured in a variety of designs to match specific load profiles, drive cycles, and floor conditions. By selecting the right castor housing, wheel material and diameter for your individual environmental requirements, you can optimise rolling effort, manoeuvrability, and service life for demanding use cases. Below are two commonly used types of extra heavy duty castors and their key advantages:
Extra Heavy Duty Polyurethane Castors
Extra heavy duty polyurethane castors combine exceptionally low rolling resistance with outstanding wear resistance under sustained loads. They’re ideal for long runs, frequent stop–start operation, and smooth industrial floors. One representative product line in our range is the TENTE Kappa series. These castors offer smooth running and precise manoeuvring in a compact, welded steel housing. Kappa heavy duty castors with polyurethane wheel tread can also be equipped with a total lock, or directional locking options for improved straight-line guidance on long runs. For tasks that require larger wheel diameters and more than 2400 kg load capacity per castor, have a look at our Omikron twin series. When configured with two 400 mm casted polyurethane wheels, this series can handle payloads of up to 30,000 kg per castor.
Extra Heavy Duty Polyamide Castors
Extra heavy duty polyamide castors are the choice when peak load capacity and dimensional stability matter more than floor care or low noise. Polyamide wheels withstand very high loads and provide a hard, precise running surface, but expect higher surface pressure and louder operation than with softer materials. Generally speaking, castors with polyamide wheels are recommended for indoor use. While ones with polyurethane wheels are all-round talents, capable of handling indoor and outdoor use. Our Omikron twin series uses two super heavy polyamide wheels, paired with precision ball bearings and a robust welded steel housing. Diameter options for polyamide wheels used in our Omikron series range from 100 mm to 400 mm, with the largest configuration being able to carry payloads of 15.000 kg per castor. These extra heavy duty polyamide castors are available as fixed and swivel versions and can be configured with directional lock and wheel lock options.
Fields of Application for Extra Heavy Duty Castors
Extra heavy duty castors are specified wherever extreme payloads, extended duty cycles, and accurate manoeuvring are non-negotiable. In intralogistics and distribution, they support heavy transport solutions and keep high-throughput handling moving in hardware dealer settings. In machinery and workshop equipment – across machine construction, container construction, and transport equipment – they run reliably over industrial floors and tolerate frequent stop–start operation. In the automotive sector, from production and platform trolleys to automotive OEM environments, these castors deliver predictable steering and high rated capacities to keep material flows on schedule.