Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and precise manoeuvrability. The wheel features a robust polyamide super heavy body construction combined with an injected polyurethane tread that delivers excellent floor protection whilst maintaining superior grip and rolling performance. The integrated roller bearing system incorporates damping technology to ensure smooth, quiet operation and extended service life under continuous use. With a wheel diameter of 50 mm, this castor provides optimal balance between compact design and effective load distribution. The overall height measures 82.5 mm, making it suitable for applications where space constraints are critical. The castor offers a static load capacity of 250 kg, making it ideal for machine construction, scaffolding, store fixtures and display units, transport equipment, and work benches where heavy-duty performance and reliability are essential requirements.
Article numbers
Article Number
FOOT MASTER SGDN- 60-F-NYN
EAN
4031582419399
S4 Material Number
990063688
Core attributes
Type
Swivel castor
Load capacity Static
250 kg
Overall height
82.5 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.5 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
7 mm
Plate hole length (Maximum)
58 mm
Plate hole width (Maximum)
58 mm
Plate length
73 mm
Plate width
73 mm
Housing
Swivel interference
126 mm
Offset
36 mm
Swivel radius
63 mm
Wheel
Hardness of tread (D)
70 Shore D
Body material
Polyamide, super heavy
Tread material
Polyurethane, injected
Tread width
25 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Roller bearing, damped
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
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.