Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and load-bearing performance. The wheel features a 50 mm diameter construction with roller bearing, damped technology that ensures smooth operation and reduced vibration during movement. With an overall height of 82.5 mm, this castor provides optimal clearance whilst maintaining a compact profile for space-constrained installations. The unit delivers exceptional load capacity specifications with both dynamic and static ratings of 250 kg, where the dynamic capacity is certified at speeds up to 3 km/h for continuous operation. This robust castor is specifically designed for machine construction, scaffolding, store fixtures and display, transport equipment, and work benches, making it an ideal solution for professional environments where durability and precision movement are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GDR- 60-F-NYN
EAN
4031582413298
S4 Material Number
990062080
Core attributes
Type
Swivel castor
Overall width
70 mm
Load capacity at 3 km/h
250 kg
Load capacity Static
250 kg
Overall height
82.5 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.7 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
7 mm
Plate hole length (Maximum)
58 mm
Plate hole width (Maximum)
58 mm
Plate length
73 mm
Plate width
73 mm
Housing
Colour
White
Dome diameter
70 mm
Swivel interference
126 mm
Offset
38 mm
Swivel radius
63 mm
Wheel
Tread width
25 mm
Diameter
50 mm
Body width
25 mm
Bearing
Roller bearing, damped
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.