Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and load-bearing performance. The castor features a robust wheel with a 63mm diameter, equipped with a roller bearing, damped system that ensures smooth operation and reduced vibration during movement. With an overall height of 102mm, this castor provides optimal ground clearance whilst maintaining a compact profile suitable for various equipment configurations. The unit delivers exceptional load capacity specifications, supporting up to 550kg static load and 550kg dynamic load at speeds of 3-4 km/h, making it ideal for heavy-duty applications. This versatile castor is specifically designed for machine construction, scaffolding, store fixtures and display, transport equipment, and work benches, where durability and precise movement control are essential requirements for operational efficiency.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GD- 80-F-NYN
EAN
4031582413229
S4 Material Number
990062069
Core attributes
Type
Swivel castor
Overall width
86 mm
Load capacity at 3 km/h
550 kg
Load capacity at 4 km/h
550 kg
Load capacity Static
550 kg
Overall height
102 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
2 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
9 mm
Plate hole length (Maximum)
70 mm
Plate hole width (Maximum)
70 mm
Plate length
90 mm
Plate width
90 mm
Housing
Colour
White
Dome diameter
86 mm
Swivel interference
155 mm
Offset
46 mm
Swivel radius
77.5 mm
Wheel
Tread width
30 mm
Diameter
63 mm
Body width
30 mm
Bearing
Roller bearing, damped
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.