Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for versatile mobility applications across industrial and commercial environments. The wheel features a 42mm diameter construction with roller bearing, damped technology that ensures smooth operation and enhanced durability under continuous use. With an overall height of 71mm, this castor provides optimal clearance whilst maintaining a compact profile suitable for space-constrained installations. The unit delivers reliable performance with both dynamic and static load capacities rated at 60kg, with the dynamic rating specified at operating speeds up to 3km/h. This castor is specifically designed for demanding applications including machine construction, scaffolding systems, store fixtures and display units, transport equipment, and work benches, where dependable mobility and load-bearing capability are essential requirements for operational efficiency.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GD- 40-S-NYN
EAN
4031582413199
S4 Material Number
990062067
Core attributes
Type
Swivel castor
Overall width
58 mm
Load capacity at 3 km/h
60 kg
Load capacity Static
60 kg
Overall height
71 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.32 kg
Product name
Footmaster
Electric conductive
Stainless
Housing
Colour
White
Dome diameter
58 mm
Swivel interference
102 mm
Offset
30 mm
Swivel radius
51 mm
Wheel
Tread width
19 mm
Diameter
42 mm
Body width
19 mm
Bearing
Roller bearing, damped
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.