Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and load-bearing performance. The wheel features a 75mm diameter construction with roller bearing, damped technology that ensures smooth operation and enhanced durability under continuous use. With an overall height of 120mm, this castor provides optimal ground clearance whilst maintaining a compact profile suitable for various equipment configurations. The unit delivers exceptional load capacity specifications, supporting up to 1000kg static load and 1000kg dynamic load at speeds up to 3km/h, making it ideal for heavy-duty applications. This versatile castor is specifically designed for machine construction, scaffolding, store fixtures and display, transport equipment, and work benches, where dependable movement and substantial load-bearing capabilities are essential for operational efficiency and safety compliance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GD-120-S-NYN-CAL
EAN
4031582413274
S4 Material Number
990062073
Core attributes
Type
Swivel castor
Overall width
100 mm
Load capacity at 3 km/h
1000 kg
Load capacity Static
1000 kg
Overall height
120 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.8 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Bolt hole diameter
16 mm
Housing
Colour
White
Dome diameter
100 mm
Swivel interference
178 mm
Offset
52 mm
Swivel radius
89 mm
Wheel
Tread width
30.5 mm
Diameter
75 mm
Body width
30.5 mm
Bearing
Roller bearing, damped
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.