Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and load-bearing performance. The wheel features a 75mm diameter construction with roller bearing, damped technology that ensures smooth operation and enhanced durability under continuous use. With an overall height of 120mm, this castor provides optimal clearance whilst maintaining a compact profile suitable for various equipment configurations. The unit delivers exceptional load capacity specifications, supporting up to 800kg static load and 800kg dynamic load at speeds up to 3km/h, making it ideal for heavy-duty applications. This versatile castor is specifically designed for machine construction, scaffolding, store fixtures and display, transport equipment, and work benches, where dependable movement and substantial load-bearing capabilities are essential for operational efficiency and safety in professional environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GD-100-S-NYN
EAN
4031582413250
S4 Material Number
990062071
Core attributes
Type
Swivel castor
Overall width
98 mm
Load capacity at 3 km/h
800 kg
Load capacity Static
800 kg
Overall height
120 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.4 kg
Product name
Footmaster
Electric conductive
Stainless
Housing
Colour
White
Dome diameter
98 mm
Swivel interference
181 mm
Offset
53 mm
Swivel radius
90.5 mm
Wheel
Tread width
30 mm
Diameter
75 mm
Body width
30 mm
Bearing
Roller bearing, damped
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.