General information

Safety first: Automatic wheel lock

Read more


Our safety products are equipped with a reliable wheel locking system for maximum safety and ease of use.

The wheels are released by actuating the controls by hand, foot or electric button and can continue to be moved as long as the release control is actively operated. As soon as the lever, button or pedal is released, the wheel locking system is automatically activated and the castor is locked. This automatically ensures a stable, stationary footing that prevents any unintentional movement or operator errors.

 

Our product solutions with this safety function are perfectly suited for use in all applications where it is important to reduce the risk of injury. These include medical equipment, furnishings in offices, schools, ships or trains, luggage trolleys, machinery and transport trolleys with medium and heavy load capacities.