Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina light is a swivel castor with wheel brake designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, and ventilators. The castor features a blind hole fitting for B10 mounting, ensuring secure and reliable installation on compatible equipment. The housing is constructed from polyamide and incorporates a stem swiveling mechanism that enables smooth directional control and manoeuvrability in confined spaces. The wheel assembly comprises a 75 mm diameter wheel with a thermoplastic rubber tread bonded to a polypropylene body, supported by a precision ball bearing that ensures smooth rotation and extended operational life. The overall height of the castor measures 103 mm, providing appropriate ground clearance for most mobile medical equipment. The load capacity specifications indicate a static load rating of 150 kg, permitting safe stationary support of heavy equipment, whilst the dynamic load capacity reaches 75 kg at a maximum speed of 3 km/h, ensuring controlled movement during transport. The integrated wheel brake provides enhanced safety and stability when the castor is stationary, making the Levina light an ideal solution for healthcare environments where equipment security and patient safety are paramount considerations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5225PJP075L51-10 9011
EAN
4031582496659
Core attributes
Type
Swivel castor with wheel brake
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall Height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.18 kg
Product Name
Levina light
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Straight
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Swivel interference
146 mm
Offset
27 mm
Swivel radius
73 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Accessory
Stem
S70-1/2-13x1" /10

The Stem is a castor accessory designed to facilitate secure attachment and mounting applications. This component features a threaded stem with hexagon neck configuration at the top, providing a robust connection point for integration with castor assemblies. The overall height of the stem measures 9 mm, making it suitable for applications requiring compact vertical clearance whilst maintaining structural integrity. The threaded design ensures reliable fastening capabilities, whilst the hexagon neck allows for convenient installation and removal using standard tools. This accessory is engineered to meet the requirements of precision castor systems where standardised fitting interfaces are essential for interchangeability and maintenance procedures.

9 mm
9 mm
plate
Plate
P52-95x70 / 10

The Plate is an accessory designed for castor applications, featuring a rectangular plate configuration with US-bolt hole spacing to ensure compatibility with standard American fastening systems. This mounting plate measures 95 mm in length and 70 mm in width, providing a robust interface for secure castor attachment to various equipment and furniture bases. The rectangular plate design with US-bolt hole spacing offers reliable load distribution and straightforward installation, making it an essential component for applications requiring standardised castor mounting solutions across industrial and commercial environments.

plate
Plate
P50 / 10

The Plate is an accessory designed as a rectangular plate fitting for castor applications, featuring precise dimensions of 77 mm in length and 67 mm in width. This component serves as a mounting interface, providing a standardised rectangular plate solution for secure castor attachment and installation. The specified measurements ensure compatibility with standard castor mounting systems, making this accessory suitable for various industrial and commercial equipment applications where reliable castor integration is required.

Accessory
Stem
B10-11x31 / 10

The Stem is an accessory designed for castor applications, featuring a stem with grip ring and collar fitting type that ensures secure and reliable attachment. This component measures 4 mm in overall height, providing a compact profile suitable for integration into castor assemblies where space constraints are a consideration. The grip ring design facilitates straightforward installation and removal, whilst the integrated collar provides additional stability and alignment during operation. This accessory is engineered to meet the functional requirements of castor systems, offering dependable performance in various industrial and commercial applications where precise dimensional specifications and secure fastening mechanisms are essential.

4 mm
4 mm
Accessory
Stem
B10-11x20 / 10 Levina

The Stem is an accessory designed for castor applications, featuring a stem with grip ring and collar fitting type that ensures secure and reliable attachment. This component has an overall height of 4 mm and weighs 0.04 kg, making it a lightweight yet robust addition to castor assemblies. The grip ring design provides enhanced handling and installation convenience, whilst the integrated collar offers additional stability and alignment during mounting. This accessory is engineered to meet the requirements of precision castor systems where dependable fastening and minimal weight contribution are essential operational considerations.

4 mm
4 mm
Accessory
Stem
S70-3/8-16x1" / 10

The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure installation. This component measures 9 mm in overall height and weighs 0.06 kg, making it lightweight and compact for integration into castor assemblies. The stem demonstrates robust load-bearing capabilities, with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, ensuring reliable performance across standard industrial and commercial castor applications.

9 mm
100 kg
9 mm
100 kg
Skip product gallery

Matching Products

Swivel castor with wheel brake 75 mm
Levina light
5225PJP075L51-10 RAL 9011

The Levina light is a swivel castor with wheel brake designed for demanding medical and laboratory environments, featuring a blind hole fitting for B10 mounting standards. The housing is constructed from polyamide with a stem swiveling bearing that enables smooth 360-degree rotation and directional control. The wheel comprises a 75 mm diameter design with a polypropylene body and thermoplastic rubber tread, supported by a precision ball bearing that ensures reliable performance and extended operational life. The castor achieves an overall height of 103 mm, providing optimal clearance and manoeuvrability for equipment positioning. Load capacity specifications indicate a static rating of 150 kg, permitting substantial weight support during stationary operation, whilst the dynamic load capacity reaches 75 kg at speeds up to 3 km/h, ensuring safe mobility of loaded equipment. This castor is particularly well-suited for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, and ventilators, making it an essential component for healthcare facility equipment requiring reliable, smooth-rolling mobility with integrated braking functionality.

75 mm
103 mm
75 kg
75 mm
103 mm
75 kg