- Home
- Castors & Wheels
- Castors
- Castors by Housing Material
-
Polypropylene
Polypropylene Castors
Swivel castor with wheel brake 50 mm
The Lumina swivel castor with wheel brake features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The 50mm diameter wheel provides excellent manoeuvrability whilst maintaining stability. With an overall height of 58mm, this compact castor offers versatile installation options. The unit delivers a dynamic load capacity of 40kg at speeds up to 3km/h and supports a static load capacity of 80kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube ensures reliable rotation with a 50mm diameter wheel. The castor has an overall height of 62mm, making it suitable for various applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is ideally suited for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 42 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism that ensures smooth rotational movement. The wheel assembly comprises a 42mm diameter wheel with a polypropylene body and matching tread material that is identical with the wheel body, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 49mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 30kg at speeds up to 3km/h and a static load capacity of 60kg. This versatile castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load-bearing capacity are required.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 50mm diameter polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The castor has an overall height of 56mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This versatile castor is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load capacity are required.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube configuration that provides consistent rolling performance. With a 50mm wheel diameter, the castor achieves an overall height of 56mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swivelling bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with matching tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 50 mm in diameter. The castor has an overall height of 59 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load rating of 80 kg, making it suitable for medium-duty mobile equipment and furniture applications requiring reliable mobility and load-bearing performance.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for light-duty applications. The fitting features a threaded stem with hexagon neck configuration mounted at the top for secure installation. The housing is manufactured from durable polypropylene material and incorporates a stem-based swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a 50 mm diameter polypropylene body with matching tread material, supported by a plain bearing system with integrated spacer tube for reliable operation. The castor has an overall height of 59 mm, providing a compact profile suitable for various mounting applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load rating of 80 kg, making it ideal for moderate-weight mobile equipment and furniture applications requiring occasional braking functionality.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for versatile mobility applications. The fitting features a threaded stem with hexagon neck configuration positioned at the top for secure mounting. The housing is manufactured from durable polypropylene material and incorporates a stem-based swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 50mm in diameter, whilst the overall height of the complete assembly is 59mm. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it suitable for medium-duty applications requiring manoeuvrability and braking control.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for light-duty applications. The castor features a threaded stem with hexagon neck, top fitting for secure mounting. The housing is manufactured from durable polypropylene with a stem swivelling bearing system that enables smooth directional changes. The wheel incorporates a 50 mm diameter polypropylene body with matching polypropylene tread material, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 54 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, providing dependable performance for mobile equipment and furniture applications requiring occasional braking functionality.
Swivel castor with wheel brake 40 mm
The Lumina is a swivel castor with wheel brake designed for light-duty applications. The castor features a threaded stem with hexagon neck, top fitting for secure mounting. The housing is manufactured from durable polypropylene with a stem swivelling bearing system that enables smooth directional changes. The wheel incorporates a 40 mm diameter polypropylene body with matching polypropylene tread material, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 50 mm, providing a compact profile suitable for various installations. Load specifications include a dynamic capacity of 10 kg at speeds up to 3 km/h and a static load capacity of 20 kg, making it ideal for lightweight mobile equipment and furniture applications requiring occasional repositioning with secure braking capability.
Swivel castor 50 mm
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 50mm in diameter, contributing to an overall height of 56mm. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications, providing reliable mobility solutions for lightweight commercial and domestic equipment requiring smooth movement and precise positioning capabilities.
Swivel castor with wheel brake 40 mm
The Lumina swivel castor with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, supported by a plain bearing with spacer tube for reliable operation, and measures 40 mm in diameter. The castor has an overall height of 50 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 10 kg at speeds up to 3 km/h and a static load capacity of 20 kg. This versatile castor is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions with integrated braking functionality.
Swivel castor 50 mm
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure attachment. The housing is constructed from durable polypropylene with a stem, swivelling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The 50mm diameter wheel provides optimal manoeuvrability whilst maintaining structural integrity. With an overall height of 56mm, this compact castor offers excellent space efficiency. The unit delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential.
Swivel castor with wheel brake 50 mm
The Lumina swivel castor with wheel brake features a threaded stem with hexagon neck, top fitting for secure attachment. The housing is manufactured from durable polypropylene with a stem, swiveling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene body with tread material identical with wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel diameter measures 50 mm, whilst the overall height reaches 56 mm. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight to medium-duty requirements.
Swivel castor with wheel brake 50 mm
The Lumina swivel castor with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. With a wheel diameter of 50 mm, the castor achieves an overall height of 56 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This versatile castor is ideally suited for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential requirements.
Swivel castor 50 mm
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure attachment. The housing is constructed from durable polypropylene with a stem, swivelling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The 50mm diameter wheel provides optimal manoeuvrability whilst maintaining structural integrity. With an overall height of 58mm, this compact castor offers excellent space efficiency. The unit delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential.
Swivel castor with wheel brake 50 mm
The Lumina swivel castor with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, supported by a plain bearing with spacer tube for reliable operation, and measures 50mm in diameter. The castor has an overall height of 54mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This versatile castor is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential requirements.
Frequently Asked Questions
Advantages of Polypropylene Castors
Polypropylene castors combine a lightweight housing with smooth rolling performance, making them perfect for light-duty applications. With durable injection-moulded construction, they are well-suited for office furniture, display units, medical carts, and small equipment. Their low-noise operation and ease of movement make them a versatile solution for indoor environments.
TENTE polypropylene castors offer various benefits:
Lightweight Construction - Polypropylene castors feature a lightweight yet durable housing, making them easy to install and ideal for applications where minimal weight is an advantage. This also allows for smooth and effortless movement on furniture and equipment.
Design Flexibility - Available in various wheel designs, colors, and mounting styles, allowing them to blend into furniture and equipment while still delivering reliable performance.
Easy to Clean - The smooth, non-porous surface of polypropylene housings prevents dirt buildup and allows for quick and simple cleaning, ensuring hygiene in areas like retail.
Types of Polypropylene Castors
Polypropylene castors are available in various designs to meet the needs of light-duty applications — from office furniture to display equipment. Each type is designed to combine lightweight construction with reliable performance and ease of movement. Below are some of the most common types of polypropylene castors and their key benefits:
Braked Polypropylene Castors
These castors are equipped with an integrated brake that locks the wheel securely in place when needed. They provide both mobility and stability, making them ideal for display units or office furniture, where equipment must remain stationary during use or loading.
Polypropylene Swivel Castors
These castors feature a 360° rotating housing, allowing for maximum flexibility and ease of movement in any direction. Often found on furniture or retail displays, they provide effortless maneuverability while maintaining a lightweight structure.
Twin-Wheel Polypropylene Castors
Twin-wheel castors feature two parallel wheels in a single housing, distributing weight evenly for better maneuverability. They are ideal for office chairs, office furniture, and media furniture, as the twin-wheel setup allows for smooth swiveling with minimal effort. The polypropylene housing offers a stylish appearance while being durable and easy to maintain.
Fields of Application for Polypropylene Castors
Polypropylene castors are an excellent choice for furniture and retail applications where lightweight construction, smooth rolling, and easy handling are essential. In furniture, they are commonly used on office chairs, mobile storage units, and small pieces of home or office furniture, enabling easy repositioning without damaging floors. Their lightweight housing makes them ideal for furniture that needs to be frequently moved, such as modular office systems or home storage solutions. In retail environments, polypropylene castors are often fitted to store fixtures, display stands, and promotional units, ensuring flexible positioning to adapt to seasonal layouts or changing customer flows. Their clean design and availability in various colours make them blend seamlessly with modern retail furniture while providing smooth, reliable movement. No matter the setting, polypropylene castors excel in indoor applications that require easy maneuverability, a low-maintenance design, and a lightweight yet durable housing.