Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. With a wheel diameter of 50 mm, the castor achieves an overall height of 56 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This versatile castor is ideally suited for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A525PJI050S70-10x15
EAN
4031582455960
Core attributes
Type
Swivel castor with wheel brake
Overall width
54 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
56 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.06 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Material fork
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
124 mm
Swivel radius
62 mm
Thread diameter
10 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
10 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

This accessory features a stem with U-shaped plate fitting designed for castor applications, with an overall height of 8 mm and weighing 0.04 kg. The U-shaped plate measures 40 mm in length and 17 mm in width, providing secure mounting capabilities. The unit offers a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial applications requiring reliable castor mounting solutions.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Plate
P11-40x17 / 8

This accessory features a stem with L-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm whilst the integrated plate measures 40 mm in length and 17 mm in width, providing reliable mounting and operational performance for industrial castor systems.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Plate
P11-40x25 / 8

This stem with L-shaped plate accessory features an overall height of 8mm and provides reliable load capacity with 40kg dynamic loading at speeds up to 3km/h and 80kg static loading capability. The integrated L-shaped plate measures 40mm in length and 25mm in width, offering secure mounting and optimal load distribution for castor applications requiring compact, robust fitting solutions in industrial and commercial environments.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Plate
P11-40x27 / 8

This accessory features a stem with L-shaped plate fitting designed for castor applications, offering robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. The compact design incorporates an overall height of 8 mm whilst the integrated plate measures 40 mm in length and 27 mm in width, providing a stable mounting solution for various industrial and commercial castor installations.

Light Duty | < 150 kg
8 mm
Light Duty | < 150 kg
8 mm
Accessory
Stem
S70-10x10 / 8

This accessory features a threaded stem with hexagon neck, top fitting design, engineered for reliable castor integration with an overall height of 6 mm and lightweight construction at 0.02 kg. The component delivers robust load performance with a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load rating of 80 kg, making it suitable for various industrial and commercial wheeled applications.

Light Duty | < 150 kg
6 mm
Light Duty | < 150 kg
6 mm
Accessory
Stem
R10-8x28 / 8

This threaded stem accessory is designed as a complementary component for castor applications, featuring compact dimensions with an overall height of 3.5 mm and weighing just 0.02 kg. The accessory offers robust load-bearing capabilities with a dynamic load capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making it suitable for various industrial and commercial mobility solutions requiring reliable threaded stem connections.

Light Duty | < 150 kg
3.5 mm
Light Duty | < 150 kg
3.5 mm