Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina is a swivel castor with wheel brake designed for versatile applications including bedside tables, furniture, media furniture, and office furniture. The castor is fitted with a threaded stem with hexagon neck at the top, enabling secure and straightforward installation onto compatible equipment. The housing is constructed from polypropylene and features a stem that swivels, allowing for smooth multidirectional movement and enhanced manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body for consistent performance and durability. The wheel is supported by a plain bearing with spacer tube, which ensures reliable rotation and extended operational life. The overall height of the castor measures 54 mm, providing a compact profile suitable for low-profile furniture applications. The castor demonstrates a static load capacity of 80 kg, making it suitable for supporting substantial weight when stationary, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe operation during movement and transport. This combination of robust construction, reliable bearing system, and integrated wheel brake functionality makes the Lumina an ideal solution for applications requiring controlled mobility and stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA25POI050S70-8X15 (30)
EAN
4031582458947
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
54 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.09 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
8 mm
Stem length
15 mm
Housing
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Swivel interference
126 mm
Swivel radius
63 mm
Thread diameter
8 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread Material Mix
Identical with wheel body
Tread width
8 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 17 mm in width, with an overall height of 8 mm. This lightweight component weighs 0.04 kg and is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in demanding environments. The L-shaped plate configuration facilitates straightforward mounting whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x25 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 25 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile applications. The robust construction and precise dimensions make this accessory an ideal choice for integrating castor systems into furniture, equipment, and industrial applications requiring dependable load-bearing functionality.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x27 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile operations. The robust construction of this fitting accessory makes it an ideal choice for applications requiring dependable load-bearing capabilities and durability in demanding environments.

8 mm
40 kg
8 mm
40 kg
Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component has an overall height of 6 mm and weighs 0.02 kg, making it a lightweight addition to castor assemblies. The stem demonstrates a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile operating conditions. Its compact design and robust construction make it suitable for integration into standard castor systems requiring precision-engineered fastening solutions.

6 mm
40 kg
6 mm
40 kg
Accessory
Stem
R10-8x28 / 8

The Stem is a threaded stem accessory designed for castor applications, featuring a compact overall height of 3.5 mm and a lightweight construction weighing 0.02 kg. This component is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations. The threaded stem fitting ensures secure and reliable attachment to compatible castor assemblies, providing engineers with a dependable solution for load-bearing applications requiring precision engineering and consistent performance.

3.5 mm
40 kg
3.5 mm
40 kg
Accessory
Socket
R21-13X26/8

The Socket is a zinc-die-cast accessory designed for castor applications, featuring a compact overall height of 2 mm and weighing just 0.01 kg for minimal impact on assembly weight. This fitting accommodates a bolt diameter of 13 mm and delivers robust load-bearing capabilities with a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability in demanding industrial environments.

2 mm
80 kg
2 mm
80 kg
Skip product gallery

Matching Products

Swivel castor 50 mm
Lumina
AA20POI050S70-10X15 TFR

The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor is fitted with a threaded stem with hexagon neck, top, which provides secure and reliable attachment to various substrates. The housing is constructed from polypropylene and features a stem, swiveling design that enables smooth rotational movement and directional control. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body, ensuring consistent wear characteristics and performance. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion and reduces friction during operation. The overall height of the castor is 59 mm, making it suitable for integration into compact furniture designs and applications where space is constrained. The load capacity specifications are as follows: the static load capacity is rated at 80 kg, whilst the dynamic load capacity is 40 kg at a maximum speed of 3 km/h. These specifications ensure reliable performance across a range of domestic and commercial furniture applications, providing durability and stability for both stationary and mobile use scenarios.

50 mm
59 mm
40 kg
50 mm
59 mm
40 kg