-
-
-
  • 150 mm

  • 135 kg

  • 177 mm

Swivel Castors with central, wheel or directional lock 150 mm
Forma, 694GUFP150R26-28 S45 4xM8 grey

Swivel castor, central lock with three positions: directional lock, wheel lock and free movement, housing made of alu die-casting, powder coated, stem with cam hole for profile bars. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 150 mm

  • 135 kg

  • 177 mm

Swivel Castors 150 mm
Forma, 6940UFP150R05-28 grey

Swivel castor, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 150 mm

  • 135 kg

  • 177 mm

Swivel Castors with central, wheel or directional lock 150 mm
Forma, 694GUFP150S33 Q1-L30 1xM39 white

Swivel castor, central lock with three positions: directional lock, wheel lock and free movement, housing made of alu die-casting, powder coated, stem fitting with thread and actuation lever. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 125 mm

  • 125 kg

  • 180 mm

Swivel Castors with central, total or directional lock 125 mm
Forma, 6944UFP125P33 L1-L30 grey

Swivel castor with central, total lock and central directional lock, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 150 mm

  • 135 kg

  • 202 mm

Swivel Castors with central, wheel or directional lock 150 mm
Forma, 694GUFP150P33 L1-L30 dark grey

Swivel castor, central lock with three positions: directional lock, wheel lock and free movement, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 125 mm

  • 125 kg

  • 166 mm

Swivel Castors with wheel or directional lock 125 mm
Forma, 694CUFP125P33 grey

Combined swivel castor with wheel brake and directional lock function, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 150 mm

  • 135 kg

  • 205 mm

Swivel Castors with directional lock 150 mm
Forma, 6941UFP150R05-28 white

Swivel castor with directional lock, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 125 mm

  • 125 kg

  • 190 mm

Swivel Castors with directional lock 125 mm
Forma, 6941UFP125R05-28 grey

Swivel castor with directional lock, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 150 mm

  • 135 kg

  • 164 mm

Swivel Castors with wheel brake 150 mm
Forma, 6945UFP150B33-18,7 grey

Swivel castor with wheel brake, housing made of alu die-casting, powder coated, plug-in fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 125 mm

  • 125 kg

  • 166 mm

Swivel Castors with directional lock 125 mm
Forma, 6941UFP125P33 white

Swivel castor with directional lock, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more

Login


Registered customers




New customers

Registration