Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection whilst maintaining excellent grip characteristics, and is equipped with precision roller bearing technology for smooth operation and extended service life. The wheel diameter measures 80 mm, with an overall height dimension of 108 mm. Load specifications include a dynamic capacity of 70 kg at speeds up to 4 km/h and a static load capacity of 140 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PIR080P62 AZUL
EAN
4031582416121
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
70 kg
Load capacity Static
140 kg
Overall height
108 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.5 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
35 mm
Diameter
80 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
Swivel castor 80 mm
Swivel castor 80 mm
Alpha
3470PIR080P62 AZUL

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with solid rubber, non-marking tread material and is equipped with a roller bearing for enhanced performance, measuring 80mm in diameter. The castor has an overall height of 108mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 70kg at speeds up to 4km/h and a static load capacity of 140kg. This castor is designed for demanding environments including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

80 mm
Light Duty | < 150 kg
108 mm
80 mm
Light Duty | < 150 kg
108 mm
Variants
Swivel castor with total lock 80 mm
Swivel castor with total lock 80 mm
Alpha
3477PIR080P62 AZUL

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for enhanced durability and quiet operation. With an 80mm wheel diameter and 108mm overall height, this castor delivers exceptional performance characteristics. The dynamic load capacity reaches 70kg at speeds up to 4km/h, whilst the static load capacity extends to 140kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

80 mm
Light Duty | < 150 kg
108 mm
80 mm
Light Duty | < 150 kg
108 mm