Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a vulcanized elastic tire tread in black. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. It has a load capacity of 400 kg at 4 km/h and a static load capacity of 800 kg. The rectangular plate fitting and durable steel housing combined with the large polyamide wheel provide a heavy duty castor suitable for high load applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UEJ200P63
EAN
4031582378030
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Overall height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.36 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, black, vulcanized
Tread width
46 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470UEJ200P63

The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with an elastic tire tread made of vulcanized black rubber. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 350 kg. Under static load conditions, it can support up to 700 kg. With its durable construction and high load capacity, the Alpha provides smooth and reliable mobility.

200 mm
Medium Duty | 150 - 500 kg
240 mm
200 mm
Medium Duty | 150 - 500 kg
240 mm
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha
3477UEJ200P63

The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a black, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At 4 km/h, the Alpha castor has a load capacity of 400 kg. When static, it can support up to 800 kg.

200 mm
Medium Duty | 150 - 500 kg
240 mm
200 mm
Medium Duty | 150 - 500 kg
240 mm