Polyamide Castors
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is manufactured from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, providing excellent floor protection whilst maintaining grip. The wheel operates on a plain bearing system and measures 125 mm in diameter. The castor has an overall height of 162 mm. Load specifications include a dynamic load capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment applications.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock designed for industrial applications. The castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system. The wheel diameter measures 125 mm, providing excellent floor contact and rolling performance. The castor has an overall height of 163 mm from the mounting plate to the floor. Load specifications include a dynamic load capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment and trolley applications requiring secure positioning capability.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, utilising a plain bearing system for consistent performance. The wheel measures 125 mm in diameter, providing excellent manoeuvrability across various floor surfaces. The castor has an overall height of 162 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering dependable performance for industrial and commercial wheeled applications requiring both mobility and secure positioning.
Swivel castor with total lock 100 mm
The Galea is a swivel castor with total lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with a solid rubber, non-marking tread that prevents floor damage whilst maintaining excellent grip. The wheel operates on precision ball bearings for reduced rolling resistance and enhanced durability. The wheel diameter measures 100 mm, providing optimal balance between manoeuvrability and load distribution. The castor has an overall height of 139 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, delivering reliable performance under varying operational conditions.
Swivel castor with total lock 100 mm
The Galea is a swivel castor with total lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with a solid rubber, non-marking tread that prevents floor damage whilst maintaining excellent grip. The wheel operates on precision ball bearings for reduced rolling resistance and enhanced durability. The wheel diameter measures 100 mm, providing optimal balance between manoeuvrability and load distribution. The castor has an overall height of 139 mm. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, making it suitable for medium-duty mobile equipment applications.
Swivel castor with total lock 100 mm
The Galea is a swivel castor with total lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 100 mm, providing excellent manoeuvrability whilst maintaining stability. Overall height dimensions are 138 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, ensuring reliable performance under demanding operational conditions.
Swivel castor with total lock 100 mm
The Galea is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance and floor protection. The wheel diameter measures 100 mm, providing excellent manoeuvrability whilst maintaining stability. Overall height dimensions are 139 mm from floor to mounting point. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h for mobile applications, and a static load capacity of 120 kg when stationary, making this castor suitable for medium-duty industrial and commercial equipment requiring both mobility and secure positioning capabilities.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining grip. The wheel operates on precision ball bearings for reduced rolling resistance and enhanced durability. The wheel diameter measures 125 mm, with an overall castor height of 162 mm. Load specifications include a dynamic load capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment applications.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal performance. The wheel diameter measures 125 mm, providing excellent manoeuvrability whilst maintaining stability. The castor has an overall height of 162 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering robust performance for demanding industrial environments.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal performance. The wheel diameter measures 125 mm, providing excellent manoeuvrability whilst maintaining stability. The castor has an overall height of 163 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, ensuring reliable performance under demanding operational conditions.
Swivel castor with total lock 125 mm
The Galea is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance and floor protection. The wheel measures 125 mm in diameter, providing excellent manoeuvrability whilst maintaining stability. Overall height dimensions are 162 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering robust performance under demanding operational conditions.
Swivel castor 125 mm
The Galea swivel castor has a bolt hole fitting with a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel uses a plain bearing and has a diameter of 125 mm. The overall height of the castor is 162 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.
Swivel castor 125 mm
The Galea swivel castor has a bolt hole fitting with a housing made of polyamide and two ball races swivel bearing. The wheel body material is made of polypropylene with a tread material made of thermoplastic rubber. The wheel features a precision ball bearing and has a diameter of 125 mm. The overall height of the castor is 162 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.
Swivel castor 125 mm
The Galea swivel castor has a bolt hole fitting with a housing made of polyamide and two ball races swivel bearing. The wheel body material is made of polypropylene with a tread material made of thermoplastic rubber. The wheel features a precision ball bearing and has a diameter of 125 mm. The overall height of the castor is 162 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.
Swivel castor 125 mm
The Galea swivel castor has a solid round stem fitting with a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel features a precision ball bearing and has a diameter of 125 mm. The overall height of the castor is 162 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.
Swivel castor with directional lock 125 mm
The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The 125 mm diameter wheel uses a plain bearing and can support loads up to 100 kg at 3 km/h or up to 200 kg when static. With an overall height of 162 mm, this robust swivel castor provides heavy load capacity combined with easy maneuverability.
Swivel castor with directional lock 125 mm
The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The 125 mm diameter wheel uses a plain bearing and can support loads up to 100 kg at 3 km/h or up to 200 kg when static. With an overall height of 162 mm, this robust swivel castor provides heavy load capacity combined with easy maneuverability.
Swivel castor with directional lock 125 mm
The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees and lock in place when desired. The wheel body is constructed of polypropylene with a tread made of thermoplastic rubber. The 125 mm diameter wheel incorporates a precision ball bearing for smooth rolling. With an overall height of 162 mm, this castor has a load capacity of 100 kg at 3 km/h and a static load capacity of 200 kg. The dual ball race swivel bearing and precision wheel bearing enable easy maneuverability while the directional lock provides stability when needed. The durable polyamide and polypropylene materials along with the thermoplastic rubber tread offer reliable performance in industrial settings.
Swivel castor with directional lock 125 mm
The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees and lock in place when desired. The wheel body is constructed of polypropylene with a tread made of thermoplastic rubber. The 125 mm diameter wheel incorporates a precision ball bearing for smooth rolling. With an overall height of 162 mm, this castor has a load capacity of 100 kg at 3 km/h and a static load capacity of 200 kg. The dual ball race swivel bearing and precision wheel bearing enable easy maneuverability while the directional lock provides stability when needed. The durable polyamide and polypropylene materials along with the thermoplastic rubber tread offer reliable performance in industrial settings.
Swivel castor with total lock 125 mm
The Galea swivel castor with total lock and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body material is polypropylene while the tread material is thermoplastic rubber. The wheel itself has a plain bearing. This castor has a wheel diameter of 125 mm and an overall height of 162 mm. At a speed of 3 km/h, it has a load capacity of 100 kg. When static, the load capacity is 200 kg.
Swivel castor with total lock 125 mm
The Galea swivel castor with total lock and bolt hole fitting features a housing made of polyamide and a two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The precision ball bearing wheel has a diameter of 125 mm. The overall height of the castor is 162 mm. At 3 km/h, the Galea castor has a load capacity of 100 kg. When static, the load capacity is 200 kg. The total lock functionality provides complete immobilization when required. The bolt hole fitting allows simple mounting to various surfaces. The polyamide housing and polypropylene wheel body offer durability while the thermoplastic rubber tread provides grip. With its dual ball bearing races and precision wheel bearing, the Galea provides smooth and controlled movement under load. Its compact size coupled with high load capacity make it suitable for a wide variety of applications.
Swivel castor with total lock 125 mm
The Galea swivel castor with total lock and bolt hole fitting features a housing made of polyamide and a two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The precision ball bearing wheel has a diameter of 125 mm. The overall height of the castor is 162 mm. At 3 km/h, the Galea castor has a load capacity of 100 kg. When static, the load capacity is 200 kg. The total lock functionality provides complete immobilization when required. The bolt hole fitting allows simple mounting to various surfaces. The polyamide housing and polypropylene wheel body offer durability while the thermoplastic rubber tread provides grip. With its dual ball bearing races and precision wheel bearing, the Galea provides smooth and controlled movement under load. Its compact size coupled with high load capacity make it suitable for a wide variety of applications.
Swivel castor with wheel brake 125 mm
The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body material is polypropylene while the tread material is thermoplastic rubber. The wheel itself has a plain bearing. This castor has a wheel diameter of 125 mm and an overall height of 162 mm. At a speed of 3 km/h, it has a load capacity of 100 kg. When static, the load capacity is 200 kg.
Swivel castor with wheel brake 125 mm
The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body material is polypropylene while the tread material is thermoplastic rubber. The wheel itself has a plain bearing. This castor has a wheel diameter of 125 mm and an overall height of 162 mm. At a speed of 3 km/h, it has a load capacity of 100 kg. When static, the load capacity is 200 kg.
Frequently Asked Questions
Advantages of Polyamide Castors
Polyamide castors are designed to offer a perfect balance of strength, lightweight construction, and sleek design. With housings made from high-quality synthetic material, they provide excellent durability, impact resistance, and ease of cleaning. These properties make them ideal for applications like medical equipment, office furniture, and retail displays, where both reliable mobility and modern aesthetics are important.
TENTE polyamide castors offer various benefits:
Proven Strength - Polyamide housings are known for their excellent strength and impact resistance. They provide stable, reliable performance even under frequent use.
Lightweight Construction - Polyamide castors offer impressive durability while remaining lightweight, making them simple to install and handle. Their low weight helps reduce the overall load, making frequent repositioning much easier.
Modern Design - Polyamide castors feature a sleek, contemporary design that enhances the appearance of modern furniture and equipment. With a variety of sizes and colours available, they can be easily matched to different styles and settings.
Easy Cleaning - The smooth, non-porous surface of polyamide housings makes them easy to clean and maintain. This makes them particularly well-suited for the medical field and healthcare settings, where hygiene is a priority.
Chemical Resistance - Polyamide castors can withstand a wide range of cleaning agents. This durability ensures a long service life, even in environments that require frequent cleaning or exposure to chemicals.
Types of Polyamide Castors
Polyamide castors are available in a variety of configurations and designs to meet the diverse needs of furniture, medical, and retail applications. Each type is engineered to offer unique advantages, from secure braking and smooth swivelling to compact designs for tight spaces. Below are some of the most common types of polyamide castors and their key benefits:
Polyamide Swivel Castors
Polyamide swivel castors offer 360° rotation, making it easy to move and position equipment or furniture with minimal effort. They are ideal for medical trolleys where smooth and frequent directional changes are essential, office furniture, and movable retail fixtures, where flexibility during setup or reorganization is needed.
Small Polyamide Castors
Small polyamide castors are built to move lightweight furniture or equipment smoothly, even in tight spaces. Their compact design blends in seamlessly without taking up extra room, while the sturdy polyamide housing keeps them both durable and easy to handle. Our smallest polyamide castor is the TENTE Linea light, starting at an overall height of just 50,5 mm.
Braked Polyamide Castors
Braked polyamide castors are designed to combine effortless mobility with the option of secure, stable positioning whenever needed. TENTE polyamide castors can be configured with several locking mechanisms, including wheel brakes (locking only the wheel), total locks (locking both the wheel and swivel head), and directional locks (fixing the swivel direction while allowing the wheel to roll). This flexibility ensures you can adapt the level of control to your specific needs, whether it’s keeping an application steady or maintaining a precise direction when moving it.
Fields of Application for Polyamide Castors
Polyamide castors are designed for applications where a balance of strength, design, and smooth manoeuvrability is required. Their durable housing and clean, modern look make them especially well-suited for furniture, retail, and healthcare environments. In furniture and mobile applications, polyamide castors are commonly used on office chairs, office furniture, media furniture, and store fixtures and displays. Their smooth manoeuvrability and clean design make them ideal for applications that need reliable mobility or a refined aesthetic. In healthcare settings, polyamide castors can be found on medical furniture like bedside tables, medical carts like medication carts or computers on wheels, and medical imaging applications like mobile ultrasound scanners, where easy cleaning and lightweight handling are priorities. Their versatility also extends to shop fitting and designer furniture, providing both style and functionality, while ensuring reliable and effortless movement.