Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel features a steel, iron body construction with an 82 mm diameter and polyurethane, casted tread measuring 70 mm in width. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 70 mm hub length. Load capacity specifications include dynamic ratings of 700 kg at 4 km/h and 840 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1400 kg, making it suitable for demanding industrial castor applications requiring reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP 082x70-Ø20 HL70
EAN
4031582318715
S4 Material Number
199802292
Core attributes
Type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity at 6 km/h
840 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.95 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
70 mm
Tread width
70 mm
Diameter
82 mm
Body width
70 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.