Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is an 80mm diameter castor component featuring a 62mm wide polypropylene, soft tread material with an undefined body material construction. This wheel delivers robust load handling capabilities with a static load capacity of 1200kg and a dynamic load capacity of 600kg at speeds up to 3km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and load distribution performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP080x62-Ø47x18
EAN
4031582369526
Core attributes
Type
Wheel
Load capacity at 3 km/h
600 kg
Load capacity Static
1200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Novatech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Undefined
Tread material
Polypropylene, soft
Ball bearing diameter
47 mm
Ball bearing width
18 mm
Tread width
62 mm
Diameter
80 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Smooth gliding
Polypropylene gliding surface forsoft floors and Teflon gliding surface for hard floors.