Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel features a compact 78mm diameter with a 78mm wide polypropylene, soft tread material, whilst the body material remains undefined. This wheel delivers exceptional load performance with a static load capacity of 1400kg and dynamic load capacities of 840kg at 6km/h and 700kg at 4km/h, making it suitable for demanding industrial castor applications requiring reliable load-bearing capabilities across varying operational speeds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP078x78-Ø47x16
EAN
4031582330069
Core attributes
Type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity at 6 km/h
840 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.67 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Undefined
Tread material
Polypropylene, soft
Ball bearing diameter
47 mm
Ball bearing width
16 mm
Tread width
78 mm
Diameter
78 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Smooth gliding
Polypropylene gliding surface forsoft floors and Teflon gliding surface for hard floors.