Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Puretech wheel is a 250 mm diameter castor wheel constructed from polypropylene with a solid rubber, black tread measuring 50 mm in width. The wheel features a plain bearing and accommodates an axle hole diameter of 20.1 mm, with a hub length of 58 mm. This wheel is engineered to support a static load capacity of 360 kg and a dynamic load capacity of 180 kg at speeds up to 4 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVO250x50-Ø20,1 HL58 TRG
EAN
4031582404265
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
180 kg
Load capacity Static
360 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.04 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
20.1 mm
Hub length
58 mm
Tread width
50 mm
Diameter
250 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.