Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 200 mm with a tread width of 50 mm, constructed from elastic tyre material in black vulcanised rubber for superior grip and durability. The aluminium body provides a lightweight yet robust structure, whilst the precision ball bearing ensures smooth rotation and extended service life. The hub length measures 60 mm with an axle hole diameter of 20 mm for secure mounting compatibility. This wheel delivers exceptional load-bearing capabilities, supporting a static load capacity of 900 kg, with dynamic load ratings of 360 kg at 6 km/h and 450 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IEP 200x50-Ø20 HL60
EAN
4031582319736
S4 Material Number
190810045
Core attributes
Type
Wheel
Load capacity at 4 km/h
450 kg
Load capacity at 6 km/h
360 kg
Load capacity Static
900 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.72 kg
Product Name
Elastech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread Material Mix
Elastic tire, black, vulcanized
Axle Hole Diameter
20 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.