Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Elastech castor wheel features a 160 mm diameter with a 50 mm wide elastic tyre, black, vulcanised tread and sheet steel, heavy body construction. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 900 kg, whilst dynamic load capacity varies with speed: 540 kg at 4 km/h and 450 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
SEP 160x50-Ø20 HL60 plus
EAN
4031582346664
S4 Material Number
199834683
Core attributes
Type
Wheel
Load capacity at 4 km/h
540 kg
Load capacity at 6 km/h
450 kg
Load capacity Static
900 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.12 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Sheet steel, heavy
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.