Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech castor wheel features a cast iron body with a 160mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the hub extends 60mm in length with a 25mm axle hole diameter. Load specifications include a static capacity of 1500kg, with dynamic load ratings of 1100kg at speeds up to 4km/h and 900kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP 160x50-Ø25 HL60
EAN
4031582329568
S4 Material Number
199837289
Core attributes
Type
Wheel
Load capacity at 4 km/h
1100 kg
Load capacity at 6 km/h
900 kg
Load capacity Static
1500 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
2.86 kg
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
60 mm
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.