Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Maxtech castor wheel features a 125 mm diameter with a 40 mm wide polyurethane injected tread on a polyamide body, incorporating a stainless roller bearing system and 20 mm axle hole diameter with 58 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making it ideal for demanding industrial applications requiring reliable mobility and durability in challenging operating environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAD 125x40-Ø20 HL58 natural/5017
EAN
4031582322781
S4 Material Number
199064271
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.51 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
125 mm
Body width
40 mm
Bearing
Roller bearing, stainless
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.