Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 54mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1100kg, whilst dynamic load capacity reaches 660kg at speeds up to 4km/h and 550kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP 125x50-Ø20 HL54
EAN
4031582332056
S4 Material Number
199833303
Core attributes
Type
Wheel
Load capacity at 4 km/h
660 kg
Load capacity at 6 km/h
550 kg
Load capacity Static
1100 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.71 kg
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6006
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
54 mm
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Suitable for
linde
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.