Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for rotational movement, with a diameter of 80 mm. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOH080P62
EAN
4031582305999
S4 Material Number
990001386
Core attributes
Type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Overall height
108 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.83 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
80 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
75 mm
Swivel interference
242 mm
Offset
44.5 mm
Swivel radius
121 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
34 mm
Diameter
80 mm
Body width
34 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor 80 mm
Swivel castor 80 mm
Alpha
3470UOH080P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 80 mm with an overall height of 108 mm. Load capacity specifications include a dynamic load rating of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg, making this castor suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

80 mm
Medium Duty | 150 - 500 kg
108 mm
Regular price: €34.75
net / per piece
80 mm
Medium Duty | 150 - 500 kg
108 mm
Variants
Fixed castor 80 mm
Fixed castor 80 mm
Alpha
3478UOH080P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 80 mm, contributing to smooth movement across various surfaces. The overall height of the castor assembly is 108 mm, making it suitable for applications requiring moderate ground clearance. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM applications, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

80 mm
Medium Duty | 150 - 500 kg
108 mm
Regular price: €24.30
net / per piece
80 mm
Medium Duty | 150 - 500 kg
108 mm