Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock designed for versatile mobility applications. The castor features a square plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection and quiet operation. The wheel operates on a plain bearing system and measures 75 mm in diameter. The castor has an overall height of 100 mm, making it suitable for standard industrial applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, providing robust performance for medium-duty transport requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIO075P40
EAN
4031582361810
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
100 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.34 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
48 mm
Plate hole length (Minimum)
38 mm
Plate hole width (Maximum)
48 mm
Plate hole width (Minimum)
38 mm
Plate length
60 mm
Plate width
60 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
25 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.