Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor with total lock features a synthetic expander, round fitting (please indicate required tube inner diameter when ordering). The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a sheet steel body with solid rubber, black, electric-conductive tread material and cone ball bearing for smooth operation, with a diameter of 75 mm. The castor has an overall height of 103 mm. Load specifications include a dynamic capacity of 55 kg at 3 km/h operating speed and a static load capacity of 110 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK075R07-21,5/24
EAN
4031582340761
S4 Material Number
990037135
Core attributes
Type
Swivel castor with total lock
Overall width
43 mm
Load capacity at 3 km/h
55 kg
Load capacity Static
110 kg
Overall height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.52 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
24 mm
Expander fitting (Minimum)
22 mm
Stem length
24 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
43 mm
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R07/31-35 montiert

This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 31mm to 35mm, providing versatile compatibility across various applications. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to different sized tubes within the specified diameter range, making it suitable for both standard and custom castor installations where adaptability is essential.

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is engineered with a sheet steel body and features a 75 mm diameter with a solid rubber, non-marking tread measuring 25 mm in width. The wheel incorporates a cone ball bearing system and has a hub length of 28 mm with a 6 mm axle hole diameter. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for demanding industrial castor applications requiring reliable performance and floor protection.

75 mm
Light Duty | < 150 kg
75 mm
Light Duty | < 150 kg
Accessory
Expander
Kompl. Bef. R07/24-27 montiert

This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 24mm to 27mm, providing versatile compatibility across different installation requirements. The lightweight construction weighs just 0.13kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various tube sizes within the specified diameter range, making it suitable for diverse industrial and commercial applications where adaptable fitting solutions are essential.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 27mm to 30mm, providing versatile compatibility for various installation requirements. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to different sized tubes within the specified diameter range, making it suitable for diverse industrial and commercial applications where adaptable fitting solutions are essential.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

This accessory for castors features an expander fitting designed to accommodate pipe diameters ranging from 21.5mm to 24mm, providing versatile compatibility across various applications. The expander mechanism ensures secure attachment within the specified diameter range, offering reliable performance in industrial and commercial environments. Weighing just 0.12kg, this lightweight component maintains structural integrity whilst minimising additional load on the castor assembly, making it suitable for applications where weight considerations are critical to overall system performance.

Skip product gallery

Crossselling

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DYK075R07-21,5/24

The Agila swivel castor features a synthetic expander, round fitting type, with customers required to indicate the necessary tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a sheet steel body with solid rubber, black, electric-conductive tread material and utilises cone ball bearing technology, with a diameter of 75 mm. The overall height measures 103 mm. Load specifications include a dynamic capacity of 55 kg at 3 km/h operating speed and a static load capacity of 110 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

75 mm
Light Duty | < 150 kg
103 mm
75 mm
Light Duty | < 150 kg
103 mm